PathWave Device Modeling (IC-CAP) Configuration

Configuration Guides

PathWave Device Modeling Bundle Software

 

PathWave Device Modeling software bundles provide device modeling engineers with a choice of valuepacked, pre-configured combinations of software built for specific device modeling design challenges. These combinations enable you to address your measurement and modeling needs efficiently.

 

PathWave Device Modeling and Measurement bundles are based on the W7001E PathWave IC-CAP Core and add separate PathWave Device Modeling or Measurement elements, each of which provides specific model extraction or measurement capabilities.

 

Model extraction elements are themselves comprised of one or more separate modules, which add additional modeling functions. These modules, which were formerly sold separately, are now grouped together into very efficient and effective combinations.

 

Configure Your New Software

 

This step-by-step process will help you configure your new PathWave Device Modeling software when making your initial order.

 

Step 1: Choose your software product

Bundles

The W7300B PathWave IC-CAP Device Modeling Platform is our core bundle and allows users to run any custom model extraction or unlicensed extraction examples, including basic measurements. The W7311B PathWave IC-CAP Wafer Professional Measurement bundle supports wafer-level automated measurements and is designed for measurement-only test benches. The W7325B PathWave IC-CAP CMC GaN RF Modeling adds the CMC GaN model extraction examples to the W7300B. The crossplatform W6325B PathWave MBP/IC-CAP Device Model Extraction is ideal for silicon users who plan to do baseband modeling with MBP and RF modeling with IC-CAP. Another cross-platform W6347B PathWave MQA/IC-CAP Modeling Bundle is suitable for users who want to do RF model extraction with IC-CAP and RF model QA with MQA. 

 

Device modeling (IC-CAP) bundles 

 

Model

Name

Description

W7300B

PathWave IC-CAP device modeling platform

Includes the software environment, all measurement drivers, optimization, the Python/PEL programming environment and simulation links. The legacy W8503EP DataPro is also included in this bundle.

W7301B

PathWave IC-CAP model generator plus

Includes the W7300B and the W7008E Model Generator Recentering, enabling tuning and optimization techniques to efficiently adjust important parameters to adapt the model to the new targets.

W7311B

PathWave IC-CAP wafer professional measurement

IC-CAP WaferPro for automated wafer-level measurement. All measurement drivers are included. Python/PEL programming enables custom measurement algorithms and drivers. Does not include simulation.

W7325B

PathWave IC-CAP CMC GaN RF modeling

Includes the W7300B and the GaN RF modeling extraction examples for the ASMHEMT, MVSG and Angelov-GaN models.

W6325B

PathWave MBP/IC-CAP device model extraction

Includes the IC-CAP Core Environment and Analysis elements and W6300B PathWave MBP core bundle.

W6347B

PathWave MQA/IC-CAP modeling bundle

Includes the IC-CAP Core Environment and Analysis elements and W6800B PathWave MQA core bundle.

 

Environment/simulation elements

Model

Name

Description

W7001E

PathWave IC-CAP core environment

Core, data display and PEL/Python programming.

W7008E

PathWave IC-CAP model generator re-centering and corners

Enables tuning and optimization techniques to efficiently adjust important parameters to adapt the model to the new targets.

W7009E

PathWave ANN modeling toolkit

Substitutes the standard compact model with ANN technology by PathWave IC-CAP

ANN Modeling Toolkit to generate the model quickly and improve the model’s accuracy.

W7010E

PathWave IC-CAP simulation and analysis

Enables optimization, tuning and simulation with PathWave ADS (10-pack parallel simulations included) and all other supported simulators. Note that most commercial simulators require a license.

W7014E

PathWave IC-CAP wafer orofessional (WaferPro) add-on

Adds IC-CAP WaferPro for automated wafer-level measurement. Requires W7015 Instrument Connectivity.

W7015E

PathWave IC-CAP instrument connectivity

Enables all supported instrument drivers.

 

GaN model element

Model

Name

Description

W7027E 

PathWave IC-CAP CMC GaN RF modeling add- GaN RF modeling extraction examples for the ASM-HEMT and the MVSG models. 

 

FET model elements 

Model

Name

Description

W7012E

PathWave IC-CAP FET plus extraction package

Modeling extraction flow examples for EEHEMT, EEFET, Curtice, Root

FET/Diode/MOS and Angelov-GaN

W7013E

PathWave IC-CAP GaN model extraction package plus

GaN RF modeling extraction examples for ASM-HEMT, MVSG and Angelov-GaN models

W7019E

PathWave IC-CAP NeuroFET extraction package

Keysight Artificial Neural Network based model, NeuroFET extraction package for GaAs devices

W7020E

PathWave IC-CAP DynaFET model generation

Keysight Artificial Neural Network based model, DynaFET extraction package for GaN RF devices

 

 

 

 

 

 

 

 

 

 

 



 

 

 

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.