Solution Briefs
Offload SSL Decryption to
Improve Security Tool Performance
Deployment Scenario: Inline Network Visibility
Most enterprise applications are now encrypted using either the secure sockets layer (SSL) standard or its updated version called transport layer security (TLS). While many security tools include the ability to decrypt traffic so that the incoming data can be analyzed for security purposes, this comes at the expense of CPU performance and can dramatically slow (up to 80%) a security appliance’s processing capability. One solution is to use a network packet broker (NPB) to offload the SSL functionality to a purpose built decryption device and then forward the unencrypted data to one or more security tools for analysis.
Benefits
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?