Novus 10/1 3-Speed Ethernet Load Modules

Data Sheets

High-Density 10G/1G/100M Multi-Rate Ethernet  in One Load Module

Keysight's Novus 10/1 family of load modules offers complete Layer 2-7 (L2-7) network and application testing in a single system.

Support for Dual-PHY (SFP+ and 10GBase-T RJ45) allows for up to line-rate L2/3 traffic generation and analysis, high-performance routing/bridging protocol emulation, and true L4-7 application traffic generation and subscriber emulation all with one load module.

With up to 16 Dual-PHY ports per module, you can create ultra-high-density test environments for 10GE/1GE/100M Ethernet over copper and fiber.

Up to 192 10GE/1GE/100M Ethernet test ports are supported in a single 12-slot Keysight chassis.

 

Novus 10GE/1GE/100M load modules are available in three different models to match your requirements and budget:

NOVUS10/1GE16DP: A full-featured 16-port, Dual-PHY (RJ45 and SFP+) 10GE/1GE/100M load module designed for high-density requirements.

NOVUS10/1GE8DP: A full-featured 8-port, Dual-PHY (RJ45 and SFP+) 10GE and 1GE load module designed for high-density switch testing. To support evolving test needs, users can perform a software field-upgrade to a full 16-port NOVUS10/1G16DP load module.

NOVUS1GE16DP: A full-featured 16-port, Dual-PHY (RJ45 and SFP+) 1GE and 100M load module designed for high-density requirements.

 

Highlights

• Industry’s highest-density and only 10/1/100M Dual-PHY SFP+/10GBASE-T RJ45 solution

• 3-speed 10GE/1GE/100M ports provide low total cost of ownership and high ROI

• Feature, scale, and performance parity with existing Keysight 10GE and 1GE load modules

• Broader coverage of L4-7 protocols including video, voice, storage, and access

• Purpose built to test high-performance, low-latency devices

 

Key Features

• Full line-rate traffic generation to evaluate ASIC designs, FPGAs, and hardware switch fabrics 

• Ultra-high scale and performance for emulating L2/3 protocols to validate performance and scalability of L2/3 routing/switching and data center test cases by using Keysight’s IxNetwork application

• Support for testing SFP+ and 10GBase-T RJ-45 copper ports at different speeds simultaneously on the same load module

• Perform industry-standard RFC benchmark tests and protocol emulation in large test bed with hundreds of 3-speed ports in a single test

• 10G, 1G, and 100M line-rate hardware packet capture and decode tools to detect and debug data transmission errors

• Application support for IxExplorer, IxNetwork, IxLoad, and the related Tcl and automation APIs

• Novus adds IxLoad L4-7 including voice, video, and access protocols

• Flexible 4:1 CPU and memory aggregation, for high-scale protocol emulation and performance • Flexible custom packet generation 

• Real-time latency with latency resolution of up to 2.5ns

• Extensive port and traffic flow statistics 

• Advanced sequence checking with duplicate packet detection

• Support for preamble customization is now available on IxNetwork for the Novus 1GE/10GE 5Speed and 3-Speed load modules. Customization is available for both the preamble length and the preamble data of frames.

 

Novus 3-speed brings new level of performance with broad range of coverage of all the most popular features of IxNetwork and IxLoad applications.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.