Product Fact Sheets
Key Features
- symmetry 4-quadrant and wide range operation up to 210 V and 315 mA
- best-in-class 10 fA /500 nV resolution
- narrow pulse width to 20 μs
- fast transient response — 150 μs (from 0 V to 200 V); settling time with 1.4 V/μs maximum slew rate
- fast sampling rate up to 1.25 MSa/s with1 Mpts memory depth
Typical Applications
- optical devices (laser diodes, photo diodes, LED)
- semiconductor devices (FET, diodes, transistors )
- resistors, diodes, varistors, and other component devices
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?