Data Sheets
Tabletop Battery Cell Test System
Systems up to 8 V | 5 A | 0.04 kW per channel
The Keysight tabletop cell test system can simultaneously test up to eight cells. Common tests include capacity, internal resistance, state of charge and cyclic voltammetry. Temperature effects are easily correlated using built-in temperature channels.
The SL1091A Scienlab Energy Storage Discover (ESD) software makes it easy to configure tests and record data. Learn more about the ESD software below.
High performance for all your applications
From cell R&D to quality verification, the SL1004A packs the features you need to create and select the best cells.
• Multiple current ranges provide higher accuracy
• Reference electrode for determining the contribution of each cell component
• Four quadrant operation, test cells down to zero volts or reverse voltage
Highlights
• Eight channels that feature a reference electrode and temperature input
• Quickly add and remove cells with detachable Anderson Powerpole® connector
Software to Control Cell Test Systems
Keysight provides cell test system software that starts with Scienlab Energy Storage Discover to control your individual cell test systems such as the SL1004A and extends to PathWave Lab Operations for Battery Test to manage and coordinate your entire battery testing laboratory with multiple systems used to test cells, modules, and battery packs.
SL1091A Scienlab Energy Storage Discover
Scienlab Energy Storage Discover (ESD) is the intuitive test-software environment for developing, performing, and analyzing tests for an individual test system.
• Central controlling component for all Keysight Scienlab-brand energy storage test environments. The
SL1004A is supported up to bundle version 21.2.0 which includes ESD version 9.3.
• Comprehensive overview, user-friendly operation, easy-to-learn.
• Powerful visualization of tests and results.
• ESD supports creating test programs even offline.
• Available simulation environment for offline test.
• Ethernet communication with the battery test system.
• Easy integration with external control and monitoring software via optional standardized remote
• interface.
• Holistic vehicle emulation from the perspective of battery cell, module and pack levels.
• Support for Windows 10. Single software license per workstation.
• Integration of external components into the test environment and process, such as environmental chambers, cooling and heating equipment, or optional Scienlab-brand Measurement and Control Modules.
Find out more about Scienlab Energy Storage Discover here.
Project Management, Consulting and Installation Services
Service features depend on the facilities, customer expertise, and overall scope of the project. For that reason, it is not possible to give exact service efforts without knowing the customer's requirements and goals. Keysight offers the following services to secure a successful project execution and reduce ramp-up time for our customers.
PS-XPM-100-SL Project management services
Keysight recommends Project management services for each test bench project. By ordering the Project management services, an experienced project manager is dedicated to your project and acts as a direct communication interface from Keysight to the customer's project management team. The project manager takes over the responsibility:
• To develop and manage the project plan.
• To track project progress and milestones.
• Communication project status regularly and ensure any unscheduled project events or project deviations are communicated and promptly discussed with the customer project team.
• To provide complete and accurate project documentation to the customer.
PS-XINS-100-SL Project installation services
These services provide installation expertise to manage, deliver and coordinate local facilities installation for the test bench. Specific installation efforts depend on the customer's individual facility, the locally available power and cooling and the test bench being delivered.
PS-XENG-100-SL Project engineering services
Project engineering services provide specialized engineering services during project development and implementation. The customers project team will have access to engineering expertise to aid in various tasks specific to their project including but not limited to – safety matrix and test bench guard, facilities and lab layout, special power requirements, etc.
PS-XCOM-100-SL Project commissioning services
Project commissioning services for the test solution provide an experienced test bench engineer to validate and complete the test bench setup in readiness for the customer's initial usage. It includes validating specific hardware and software configurations per the project requirements and any specific consulting agreed to beforehand, given the test bench's customer-specific usage.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?