您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N5191A UXG X系列高靈敏信號產生器,修訂版

售貨廠商:

NT$ 3,571,527 參考起價*

配置

主要特色與功能
  • 更貼近實際狀況:模擬日趨複雜的信號環境,以支援雷達和電子戰天線測試
  • UXG 是可擴充的威脅模擬器,可滿足信號模擬需求並加快測試速度,讓您對EW系統更具信心
  • 使用脈衝描述符字(PDW)產生長脈衝串列,並個別控制脈衝特性
  • 使用快速頻率調諧功能在整個頻率範圍中快速分析天線特性
  • 無需匯出授權的卓越效能
  • KeysightCare Logo - PPX
  • Warranty Plans
    Industry-leading 3 year warranty
隨附的選項
  • 10 kHz 頻率解析度
  • 31.6 GHz 頻率範圍內切換速度為 100 s;40 GHz 頻率範圍內切換速度為 500 s
  • +10 至 -10 dBm 振幅範圍
  • 在 10 GHz 載波頻率、20 kHz 偏移時,具 -117 dBc/Hz(典型值)的標準相位雜訊
  • 3.5 mm(母頭)至 3.5 mm (母頭)連接器轉接器(僅限 20 GHz 機型)
  • 2.4 mm(母頭)至 2.4 mm(母頭)和 2.4 mm(母頭)至 2.9 mm(母頭)連接器轉接器(僅限 44 GHz 機型)
  • 適用於不同國家的電源線
  • 完整的文件(CD-ROM)
  • 是德科技3年原廠保固
  • 1 天現場啟動協助

標準配置

N5191A UXG, Base Performance, Fast-Switching LO, 20 GHz

  • Basic LO hardware configuration
  • Ideal for applications requiring a fast frequency-switching LO
  • -117 dBc/Hz phase noise at 20 kHz offset on a 10 GHz carrier signal
  • Easily configured with additional features and capabilities

NT$ 3,571,527 配置價格*

標準配置包括:
1 N5191A UXG Agile Signal Generator, modified version
KeysightCare Assured First Year Support
Standard 10 kHz resolution
Standard -10 to +10 dBm amplitude range
Standard adapter, 3.5mm F to 3.5mm F
Return to Keysight Warranty - 3 years
Start up assistance hours, included 
NT$ 269,349
1 N5191A-52E Frequency range, 10 MHz to 20 GHz  NT$ 3,190,778
1 N5191A-CC1 100-pin I/O interface (for binary input)  NT$ 0

N5191A UXG, Fast-Switching LO, Enhanced Capabilities, 20 GHz

  • Enhanced capabilities for versatile LO applications
  • Fast switching speed to 6.89 GHz
  • Easily configured with additional features and capabilities

NT$ 6,139,404 配置價格*

標準配置包括:
1 N5191A UXG Agile Signal Generator, modified version
KeysightCare Assured First Year Support
Standard -10 to +10 dBm amplitude range
Standard adapter, 3.5mm F to 3.5mm F
Return to Keysight Warranty - 3 years
Start up assistance hours, included 
NT$ 269,349
1 N5191A-52E Frequency range, 10 MHz to 20 GHz  NT$ 3,190,778
1 N5191A-FR1 0.001 Hz frequency resolution  NT$ 733,504
1 N5191A-SS3 180ns PDW update rate (normal/list mode) 370ns latency (fast CW mode) to 6.89GHz  NT$ 1,834,373
1 N5191A-CC1 100-pin I/O interface (for binary input)  NT$ 0

N5191A UXG, Threat Simulator, 40 GHz

  • Enhanced capabilities for realistic threat simulation
  • Ultra-wide chirps – up to 2.2 GHz
  • Works directly with Pulse Descriptor Words either in List mode or in Agile Controller mode
  • Easily configured with additional features and capabilities

NT$ 9,510,787 配置價格*

標準配置包括:
1 N5191A UXG Agile Signal Generator, modified version
KeysightCare Assured First Year Support
Standard -10 to +10 dBm amplitude range
Standard adapter set, 2.4mm F-F and 2.4mm F - 2.9mm F
Return to Keysight Warranty - 3 years
Start up assistance hours, included 
NT$ 269,349
1 N5191A-54E Frequency range, 10 MHz to 40 GHz  NT$ 4,822,712
1 N5191A-FR1 0.001 Hz frequency resolution  NT$ 733,504
1 N5191A-UT1 AM, FM, phase modulation, LF output, and narrowband chirp license  NT$ 220,467
1 N5191A-WC2 Wideband chirp  NT$ 1,198,836
1 N5191A-PM2 Pulse Modulation  NT$ 320,146
1 N5191A-SS3 180ns PDW update rate (normal/list mode) 370ns latency (fast CW mode) to 6.89GHz  NT$ 1,834,373
1 N5191A-CC1 100-pin I/O interface (for binary input)  NT$ 0

N5191A UXG, Multi-Channel Antenna Calibration (MAC), Fast Switching LO, 40 GHz

  • Provide the MAC downconverters with a fast-switching local oscillator
  • -117 dBc/Hz phase noise at 20 kHz offset on a 10 GHz carrier signal
  • Ensures phase coherence to each downconverter channel

NT$ 7,578,447 配置價格*

標準配置包括:
1 N5191A UXG Agile Signal Generator, modified version
KeysightCare Assured First Year Support
Standard 10 kHz resolution
Standard -10 to +10 dBm amplitude range
Standard adapter set, 2.4mm F-F and 2.4mm F - 2.9mm F
Return to Keysight Warranty - 3 years
Start up assistance hours, included 
NT$ 269,349
1 N5191A-54E Frequency range, 10 MHz to 40 GHz  NT$ 4,822,712
1 N5191A-UT1 AM, FM, phase modulation, LF output, and narrowband chirp license  NT$ 220,467
1 N5191A-PM2 Pulse Modulation  NT$ 320,146
1 N5191A-SS3 180ns PDW update rate (normal/list mode) 370ns latency (fast CW mode) to 6.89GHz  NT$ 1,834,373
1 N5191A-CC2 50-pin I/O interface (for BCD input)  NT$ 0

此產品適用的軟體

 生產力軟體
生產力軟體
  • 透過簡單易用的軟體連接和控制儀器
  • 單一和多儀器控制與排序
  • 安裝、轉移並管理授權
  • 校驗和調整功能

其他使用者也同時購買

 與UXG配套使用的高效能產品
與UXG配套使用的高效能產品
發揮UXG的極致價值
  • 無與倫比的出色網路分析
  • 突破性的示波器功能
  • 最卓越的信號分析效能
 適用於是德 PSG 信號產生器的毫米波信號源模組
適用於是德 PSG 信號產生器的毫米波信號源模組
  • 擴充 PSG 頻率範圍
  • 50 至 1.1 THz
  • 直接 RF 驅動、直接頻率控制與顯示、輸入功率保護
     
 RF 和微波測試配件
RF 和微波測試配件
  • 切換器、混頻器、放大器、衰減器、轉接器等
  • 保證準確且可重複的量測結果
  • 無可匹敵的品質與可靠度
     

* 價格: 繁體中文. 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)