您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

M9485A PXIe 多埠向量網路分析儀,1 MHz 至 9 GHz

售貨廠商:

配置

選項與升級

選項

如需更多資訊:: 查閱配置指南

Features
M9485A-009
M9485A-010
M9485A-551
M9485A-086
M9485A-025
M9485A-028
M9485A-007
Reference Module
M9485A-300 PXIe Frequency Reference: 10 MHz and 100 MHz
M9485A-301 PXIe Frequency Reference not required
Port configuration
M9485A-104 4-port Test Set
M9485A-106 6-port Test Set
M9485A-108 8-port Test Set
M9485A-110 10-port Test Set
M9485A-112 12-port Test Set
M9485A-114 14-port Test Set
M9485A-116 16-port Test Set
M9485A-118 18-port Test Set
M9485A-120 20-port Test Set
M9485A-122 22-port Test Set
M9485A-124 24-port Test Set
M9485A-302 2-port Direct Receiver Access without Coupler
M9485A-202 2-port Configurable Test Set
M9485A-204 4-port Configurable Test Set
M9485A-206 6-port Configurable Test Set
M9485A-208 8-port Configurable Test Set
M9485A-210 10-port Configurable Test Set
M9485A-212 12-port Configurable Test Set
M9485A-304 4-port Direct Receiver Access without Coupler
M9485A-306 6-port Direct Receiver Access without Coupler
M9485A-308 8-port Direct Receiver Access without Coupler
M9485A-310 10-port Direct Receiver Access without Coupler
M9485A-312 12-port Direct Receiver Access without Coupler
M9485A-232 2-port Configurable Test Set with bias-tee
M9485A-234 4-port Configurable Test Set with bias-tee
M9485A-236 6-port Configurable Test Set with bias-tee
M9485A-238 8-port Configurable Test Set with bias-tee
M9485A-242 12-port Configurable Test Set with bias-tee
M9485A-240 10-port Configurable Test Set with bias-tee
Add options
M9485A-400 Add two Standard port with 2-way divider
M9485A-401 Add two Standard port with 4-way divider
M9485A-402 Add four Standard port with 4-way divider
M9485A-403 Add two Configurable port with 2-way divider
M9485A-404 Add two Direct access receiver with 2-way divider
M9485A-405 Add two Direct access receiver with 4-way divider
M9485A-406 Add four Direct access receiver with 4-way divider
M9485A-410 Add 2-chassis configuration modules
M9485A-407 Add two Configurable port with 2-way divider and bias-tee

保固、校驗和服務

如需更多資訊:: 查閱配置指南

R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only
R-51B-001-7CC Extended Warranty - RTK - 4 add'l years (Total 7 years) - For use in GCR Only
R-51B-001-10CC Extended Warranty - RTK - 7 add'l years (Total 10 years) - For use in GCR Only
PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20-01 Recommended Startup assistance, daily
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
PS-S20 Startup assistance, daily
PS-S20-ENA Startup Assistance

售後升級

M9485AU M9485A upgrade
Features
M9485AU-009 Frequency offset mode, transportable perpetual license
M9485AU-010 Timedomain analysis, transportable perpetual license
M9485AU-551 N-port calibrated measurement, transportable perpetual license
M9485AU-086 Gain compression application, transportable perpetual license
M9485AU-025 Basic RF Pulse Measurements, transportable perpetual license
M9485AU-028 Noise figure measurements, transportable perpetual license
M9485AU-007 Automatic Fixture Removal, transportable perpetual license

向是德洽詢有關選項價格。

* 價格: 台灣. 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)