您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E5080A ENA 向量網路分析儀

售貨廠商:

配置

選項與升級

選項

如需更多資訊:: 查閱配置指南

Calibration documentation
E5080A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E5080A-A6J ANSI Z540-1-1994 Calibration
Timebase stability
E5080A-1E5 High stability timebase
E5080A-UNQ Standard stability timebase
Storage
E5080A-017 Removable Data Storage
E5080A-019 Standard Data Storage
Test set
E5080A-495 4-port test set, 9 kHz to 9 GHz with bias tees
E5080A-245 2-port test set, 9 kHz to 4.5 GHz with bias tees
E5080A-265 2-port test set, 9 kHz to 6.5 GHz with bias tees
E5080A-295 2-port test set, 9 kHz to 9 GHz with bias tees
E5080A-445 4-port test set, 9 kHz to 4.5 GHz with bias tees
E5080A-465 4-port test set, 9 kHz to 6.5 GHz with bias tees
Accessories
E5080A-1CM Rack mount kit for installation without handles
E5080A-1CP Rack mount kit for installation with handles
E5080A-810 Add keyboard
E5080A-820 Add mouse

保固、校驗和服務

如需更多資訊:: 查閱配置指南

R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only
R-51B-001-7CC Extended Warranty - RTK - 4 add'l years (Total 7 years) - For use in GCR Only
R-51B-001-10CC Extended Warranty - RTK - 7 add'l years (Total 10 years) - For use in GCR Only
Calibration service plan
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years
R-50C-011-10 Calibration Plan - Return to Keysight - 10 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20-01 Recommended Startup assistance, daily
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
PS-S20 Startup assistance, daily
PS-S20-ENA Startup Assistance

售後升級

詳細資訊: 觀看升級指南

E5080AU E5080A upgrade
Additional features
E5080AU-409 Port upgrade from 2-port to 4-port for E5080A-295
E5080AU-495 Upgrade from 4.5 GHz to 9 GHz for E5080A-445
E5080AU-496 Upgrade from 6.5 GHz to 9 GHz for E5080A-465
E5080AU-017 Upgrade to Removable Data Storage
E5080AU-018 Spare solid state drive
E5080AU-1E5 Add high stability timebase
E5080AU-265 Upgrade from 4.5 GHz to 6.5 GHz for E5080A-245
E5080AU-295 Upgrade from 4.5 GHz to 9 GHz for E5080A-245
E5080AU-296 Upgrade from 6.5 GHz to 9 GHz for E5080A-265
E5080AU-404 Port upgrade from 2-port to 4-port for E5080A-245
E5080AU-406 Port upgrade from 2-port to 4-port for E5080A-265
E5080AU-465 Upgrade from 4.5 GHz to 6.5 GHz for E5080A-445

向是德洽詢有關選項價格。

* 價格: 台灣. 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)