Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N1055A 35/50 GHz, 2/4 Port, TDR/TDT Remote Sampling Head Module
A fully-integrated TDR/TDT/S-parameter measurement system
Starting from
Highlights
Fast and Accurate Impedance
New digital designs make signal integrity more challenging. That's why the Keysight N1055A remote head module is designed to provide fast and accurate impedance and S-parameter measurements on high-speed designs with up to 16 ports. Configure your DCA-X oscilloscope mainframe with one to four N1055A time-domain reflectometry (TDR) / time-domain transmission (TDT) modules for an economical solution.
- bandwidth options: 35 or 50 GHz (upgradeable)
- edge speed (10-90%, typical): 18 ps (35 GHz) or 7 ps (50 GHz)
- channel options: 2 or 4 per module (upgradeable) with independent skew control and up to 16 channels per N1000A DCA-X mainframe
- ultra-thin remote head: 1.27 m phase-stable cable, 2.92 mm (35 GHz), or 1.85 mm (50 GHz) connectors and integrated 67 GHz diode limiters for ESD/EOS protection
- TDR fixture de-embedding removes effects of fixtures, cables, or probes connected between remote heads and DUT
Calibrated Results in Real-Time
A fully-integrated N1000A with N1055A measurement system provides:
- single-ended, differential, and common mode measurement capability
- full S-parameter analysis with data exportable in Touchstone file format
- eCal DC - 67 GHz module support
- built-in calibration wizard that supports mechanical standards (SOLT) and ECal modules
- 7 ps fast edge speed for higher TDR resolution
Key Specifications
Bandwidth
50 GHz
Max Memory Depth
n/a
Max Sample Rate
250 KHz
Type
Equivalent-Time
Bandwidth
Max Memory Depth
Max Sample Rate
Type
50 GHz
n/a
250 KHz
Equivalent-Time
View More
Applications:
DCA-X TDR Module
Bandwidth:
50 GHz
Bandwidth Options:
Up to 85 GHz
Electrical Channels:
4
Form Factor:
n/a
Input Type:
1.85 mm (#5xF/5xM), 2.92 mm (#3xF/3xM)
Instrument Type:
Equivalent-Time
Max Memory Depth:
n/a
Max Sample Rate:
250 KHz
Module Type:
Remote Sampling Head
Number of Channels:
2 electrical
4 electrical
Operating System:
Windows 10
Optical Channels:
0
Supported Filter Range:
n/a
Type:
Equivalent-Time
Interested in a N1055A?
Extend the Capabilities
Featured Resources
Want help or have questions?