您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E5063A ENA 向量網路分析儀

售貨廠商:

NT$ 351,955 參考起價*

配置

選項與升級

選項

如需更多資訊:: 查閱配置指南

E5063A-PLG Continental European power cord - ONLY FOR EU DISTR W MULT PWR CORD STANDARDS
Accessories
E5063A-820 Add mouse
E5063A-810 Add keyboard
E5063A-1CP Rack mount and front handle kit
E5063A-1CN Front handle kit
E5063A-1CM Rack mount kit
Test set
E5063A-285 2-port test set, 100 kHz to 8.5 GHz
E5063A-245 2-port test set, 100 kHz to 4.5 GHz
E5063A-2H5 2-port test set, 100 kHz to 18 GHz
E5063A-205 2-port test set, 100 kHz to 500 MHz
E5063A-215 2-port test set, 100 kHz to 1.5 GHz
E5063A-235 2-port test set, 100 kHz to 3 GHz
E5063A-265 2-port test set, 100 kHz to 6.5 GHz
E5063A-2D5 2-port test set, 100 kHz to 14 GHz
Storage
E5063A-019 Standard Data Storage
Calibration documentation
E5063A-A6J ANSI Z540-1-1994 Calibration
E5063A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
Features
E5063A-011
E5063A-010
Wireless power transfer
E5063A-006
E5063A-721 Add GPIB
E5063A-722 Not required GPIB
E5063A-732 Not required Handler IO
E5063A-731 Add Handler IO

保固、校驗和服務

如需更多資訊:: 查閱配置指南

Calibration service plan
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years
R-50C-011-10 Calibration Plan - Return to Keysight - 10 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
Return to service center warranty and service plan
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years
R-51B-001-7Z Extended Warranty - Return to Keysight - 7 years
R-51B-001-10Z Extended Warranty - Return to Keysight - 10 years
PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20-01 Recommended Startup assistance, daily
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
PS-S20 Startup assistance, daily
PS-S20-ENA Startup Assistance

售後升級

詳細資訊: 觀看升級指南

E5063AU E5063A upgrade
Perpetual and Non-network licenses
E5063AU-011 Time domain analysis/Test Wizard - Fixed, perpetual license
E5063AU-010 Time domain analysis
E5063AU-006 Wireless power transfer analysis - Fixed, perpetual license
Additional features
E5063AU-285 Upgrade from 4.5 GHz to 8.5 GHz
E5063AU-2H5 Upgrade from 4.5 GHz to 18 GHz
E5063AU-2H6 Upgrade from 8.5 GHz to 18 GHz
E5063AU-210 Upgrade from 500 MHz to 1.5GHz
E5063AU-230 Upgrade from 500 MHz to 3 GHz
E5063AU-231 Upgrade from 1.5 GHz to 3 GHz
E5063AU-240 Upgrade from 500 MHz to 4.5 GHz
E5063AU-241 Upgrade from 1.5 GHz to 4.5 GHz
E5063AU-243 Upgrade from 3 GHz to 4.5 GHz
E5063AU-260 Upgrade from 500 MHz to 6.5 GHz
E5063AU-261 Upgrade from 1.5 GHz to 6.5 GHz
E5063AU-263 Upgrade from 3 GHz to 6.5 GHz
E5063AU-265 Upgrade from 4.5 GHz to 6.5 GHz
E5063AU-280 Upgrade from 500 MHz to 8.5 GHz
E5063AU-281 Upgrade from 1.5 GHz to 8.5 GHz
E5063AU-283 Upgrade from 3 GHz to 8.5 GHz
E5063AU-286 Upgrade from 6.5 GHz to 8.5 GHz
E5063AU-2D0 Upgrade from 500 MHz to 14 GHz
E5063AU-2D1 Upgrade from 1.5 GHz to 14 GHz
E5063AU-2D3 Upgrade from 3 GHz to 14 GHz
E5063AU-2D5 Upgrade from 4.5 GHz to 14 GHz
E5063AU-2D6 Upgrade from 6.5 GHz to 14 GHz
E5063AU-2D8 Upgrade from 8.5 GHz to 14 GHz
E5063AU-2H0 Upgrade from 500 MHz to 18 GHz
E5063AU-2H1 Upgrade from 1.5 GHz to 18 GHz
E5063AU-2H3 Upgrade from 3 GHz to 18 GHz
E5063AU-2H7 Upgrade from 6.5 GHz to 18 GHz
E5063AU-2HD Upgrade from 14 GHz to 18 GHz
E5063AU-721 Add GPIB
E5063AU-731 Add Handler IO
E5063AU-040 Upgrade digital H/W, from Win-7 to Win-10 for COMe CPU
E5063AU-041 Upgrade digital H/W, from Win-7 to Win-10 for Flex-ATX CPU

向是德洽詢有關選項價格。

* 價格: 台灣. 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)