您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N5251A 毫米波網路分析儀

售貨廠商:
產品即將停產: 31 May 2019
歐盟客戶:由於不符合 EU RoHS directive 2011/65/EU 標準,將不再供貨給歐盟。

配置

選項與升級

選項

如需更多資訊:: 查閱配置指南

Hardware Options
N5251A-200 2 port, PNA opt 201, N5261A test set, 2 mods w/ bias tees, atten on left mod only
N5251A-217 2 port, PNA opt 201, N5261A test set, 2 mods w/ bias tees, attens on both mods
N5251A-218 2 port, PNA opt 219, N5261A test set, 2 mods w/ bias tees, atten on left mod only
N5251A-219 2 port, PNA opt 219, N5261A test set, 2 mods w/ bias tees, attens on both mods
N5251A-400 4 port, PNA opt 401, N5262A test set, 4 mods w/ bias tees, attens on left mods only
N5251A-417 4 port, PNA opt 401, N5262A test set, 4 mods w/ bias tees, attens on all mods
N5251A-418 4 port, PNA opt 419, N5262A test set, 4 mods w/ bias tees, attens on left mods only
N5251A-419 4 port, PNA opt 419, N5262A test set, 4 mods w/ bias tees, attens on all mods
Hardware options
N5227A-200 2 ports, single source, base hardware configuration
N5227A-201 2 ports, single source, with configurable test set
N5227A-210 2 ports, single source, with metrology configuration
N5227A-219 2 ports, single source, configurable test set, extended power range, bias-tees
N5227A-400 4 ports, dual source, base hardware configuration
N5227A-401 4 ports, dual source, with configurable test set
N5227A-410 4 ports, dual source, with metrology configuration
N5227A-419 4 ports, dual source, configurable test set, extended power range, bias-tees
Additional capability
N5227A-008 Pulsed RF Measurements
N5227A-010 Time Domain
N5227A-020 Add IF inputs
N5227A-021 Add pulse modulator to internal first source
N5227A-022 Add pulse modulator to internal second source
N5227A-025 Add four internal pulse generators
N5227A-028 Noise figure measurements using standard receivers
N5227A-080 Frequency offset measurements
N5227A-082 Scalar calibrated converter measurements
N5227A-083 Vector and scalar calibrated converter measurements
N5227A-084 Embedded LO measurements
N5227A-086 Gain compression application
N5227A-087 Intermodulation distortion measurements
N5227A-118 Fast CW Mode
N5227A-460 Integrated true-mode stimulus application
N5227A-551 N-port calibrated measurements
N5227A-088 Source Phase Control
N5227A-089 Differential and I/Q devices application
N5227A-007 Automatic Fixture Removal
N5227A-015 Dynamic Uncertainty for S-Parameter Measurements
N5227A-090 Spectrum Analyzer
N5227A-093 Extended Spectrum Analyzer to 110 GHz
N5227A-094 Extended Spectrum Analyzer above 110 GHz
Calibration Software for Self-Maintainers
N5227A-897 Built-in performance test software for inclusive calibration, perpetual license
N5227A-898 Built-in performance test software for standards compliant calibration, perpetual license
Calibration documentation
N5227A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
N5227A-A6J ANSI Z540-1-1994 Calibration
N5227A-UK6 Commercial calibration certificate with test data
Documents
N5251A-0B0 Download the product manual from the Keysight website
N5251A-ABA Printed manual English

保固、校驗和服務

如需更多資訊:: 查閱配置指南

* 價格: 台灣. 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)