您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E5080B ENA 向量網路分析儀 NEW!

售貨廠商:

配置

選項與升級

選項

如需更多資訊:: 查閱配置指南

E5080B-2D0 2-port test set, 9 kHz to 14 GHz
E5080B-2K0 2-port test set, 9 kHz to 20 GHz
E5080B-440 4-port test set, 9 kHz to 4.5 GHz
E5080B-460 4-port test set, 9 kHz to 6.5 GHz
E5080B-490 4-port test set, 9 kHz to 9 GHz
E5080B-4D0 4-port test set, 9 kHz to 14 GHz
E5080B-4K0 4-port test set, 9 kHz to 20 GHz
E5080B-240 2-port test set, 9 kHz to 4.5 GHz
E5080B-260 2-port test set, 9 kHz to 6.5 GHz
E5080B-290 2-port test set, 9 kHz to 9 GHz
E5080B-140 Add internal bias tees for 4-port E5080B up to 20 GHz
E5080B-120 Add internal bias tees for 2-port E5080B up to 20 GHz
E5080B-1A7 Calibration + Uncertainties + Guardbanding
E5080B-A6J ANSI Z540-1-1994 Calibration
E5080B-172 Add GPIB interface
E5080B-1E5 Add high stability timebase
E5080B-175 Add analog input and output
E5080B-021 Add pulse modulator to internal 1st source
E5080B-090 Spectrum analysis hardware, 9 kHz to 4.5 GHz
E5080B-091 Spectrum analysis hardware, 9 kHz to 6.5 GHz
E5080B-092 Spectrum analysis hardware, 9 kHz to 9 GHz
E5080B-093 Spectrum analysis hardware, 9 kHz to 14 GHz
E5080B-094 Spectrum analysis hardware, 9 kHz to 20 GHz
E5080B-181 Add keyboard
E5080B-182 Add mouse
E5080B-1CM Rack mount kit for installation without handles
E5080B-1CP Rack mount kit for installation with handles
S96086A
S96007A
S96010A
S96011A
S96025A
S96029A
S96082A
S96084A
S96090A

保固、校驗和服務

如需更多資訊:: 查閱配置指南

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20-01 Recommended Startup assistance, daily
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
PS-S20 Startup assistance, daily
PS-S20-ENA Startup Assistance
R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

* 價格: 台灣. 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)