您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U3606B Multimeter | DC Power Supply

售貨廠商:

NT$ 49,809 參考起價*

配置

主要特色與功能
  • Get the convenience of having a full-featured 120,000 counts resolution DMM and a 30 W DC power supply in one box
  • Multimeter: 10 measurement functions including 4-wire milliohm, 8 math functions, up to 0.025% basic DCV accuracy
  • DC power supply: 30 V/1A, 100 mA/30 V, 8 V/3 A, 1,000 mV/3 A, excellent line/load regulation up to 0.01%+3 mV, OVP and OCP load protection, auto ramp and scan, square-wave output
  • Securable via Kensington lock
  • Industry-leading 3 year warranty
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
隨附的選項
  • U8201A Combo Test Lead Kit
  • USB Cable
  • Power Cord
  • IO Library Suite CD
  • Quick Start Guide
  • Certificate of Calibration
  • Product Reference CD
採購/租賃說明

這項產品目前只透過是德授權經銷夥伴銷售。

* 價格: 台灣. 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)