您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N1076B 電子時脈回復

售貨廠商:

配置

選項與升級

選項

如需更多資訊:: 查閱配置指南

Advanced Features
N1076B-EVA Equalizer, integrated, variable (EVA)
N1076B-JSA Jitter Spectrum Analysis and Clock Recovery Emulation
Calibration Documentation
N1076B-UK6 Commercial Calibration Certificate with Test Data
Signaling Rate
N1076B-264 Supported input rates: 125 MBd to 64 GBd
N1076B-216 Supported input rates: 125 MBd to 16 GBd
N1076B-232 Supported input rates: 125 MBd to 32 GBd
Accessories
N1076B-1CM Single DCA-M Rack Mount Kit (reorder N1027A-RM1)
N1076B-1CN Dual DCA-M side by side rack mount kit (reorder N1027A-RM2)
N1076B-2P1 Microwave Pick-Off Tee 1.0mm connectors, matched pair (reorder N1027A-2P1)
N1076B-2P2 Microwave Pick-Off Tee 2.4mm connectors, matched pair (reorder N1027A-2P2)
N1076B-2P3 Microwave Pick-Off Tee 2.92mm connectors, matched pair (reorder N1027A-2P3)
N1076B-CR1 Clock Recovery Phase Matching Kit for N1076B Electrical (reorder N1027A-76B)
N1076B-EQ3 Equalizer, 2.92mm (m) to 2.92mm (f), 3dB (reorder N1027A-EQ3)
N1076B-EQ6 Equalizer, 2.92mm (m) to 2.92mm (f), 6dB (reorder N1027A-EQ6)
N1076B-EQ9 Equalizer, 2.92mm (m) to 2.92mm (f), 9dB (reorder N1027A-EQ9)
N1076B-2P8 Microwave Pick-Off Tee 1.85mm connectors,matched pair(reorder N1027A-2P8)

保固、校驗和服務

如需更多資訊:: 查閱配置指南

R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only
Calibration service plan
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20-01 Recommended Startup assistance, daily
PS-S20 Startup assistance, daily

* 價格: 台灣. 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)