您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N1077A 光學/電子時脈回復

售貨廠商:

配置

選項與升級

選項

如需更多資訊:: 查閱配置指南

Advanced Features
N1077A-JSA Jitter Spectrum Analysis and Clock Recovery Emulation
Calibration Documentation
N1077A-C0C Certificate of Calibration
N1077A-UK6 Commercial Calibration Certificate with Test Data
Optical Splitter
N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
N1077A-SXT External Splitter (supplied by user)
Signaling Rate
N1077A-232 Supported input rates: 50 MBd to 32 GBd
N1077A-216 Supported input rates: 50 MBd to 16 GBd
Accessories
N1077A-1CM Single DCA-M Rack Mount Kit (reorder N1027A-RM1)
N1077A-1CN Dual DCA-M side by side rack mount kit (reorder N1027A-RM2)
N1077A-CR1 Clock Recovery Phase Matching Kit for N1077A Optical (reorder N1027A-77A)
N1077A-EQ6 Equalizer, 2.92mm (m) to 2.92mm (f), 6dB (reorder N1027A-EQ6)
N1077A-EQ9 Equalizer, 2.92mm (m) to 2.92mm (f), 9dB (reorder N1027A-EQ9)

保固、校驗和服務

如需更多資訊:: 查閱配置指南

Calibration service plan
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only
PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20-01 Recommended Startup assistance, daily
PS-S20 Startup assistance, daily

* 價格: 台灣. 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)