您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N1966A Pulse I/O Adapter for PNA-X

售貨廠商:

基本配套價格 NT$ 27,739

一般配置  

一般配置

N1966A Pulse/IO Adapter

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

The Keysight N1966A pulse I/O adapter converts 15-pin D-sub pulse I/O on the PNA-X’s rear panel to the coaxial SMB male connectors for better connectivity. It contains input to receiver IF gates (for one reference and four test receivers), output from each of four internal pulse generators, RF signal pulse modulation drive input, and trigger input for the internal pulse generator timing.