您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品之替代產品如下:

主要技術規格

  • BER Analysis up to 3.125 Gb/s, 10.3 Gb/s or 12.5 Gb/s
  • Mask Analysis on the optical TX signal
  • Opt Power/ER Analysis on the optical TX signal
  • Sensitivity Analysis on the optical RX
  • Spectral Analysis/Wavelength measurement
  • Remote controlled opt. switching for automation

敘述

A cost-effective manufacturing test

Optical Transceiver Testing

Benefits of Keysight‘s manufacturing solutions

Optical transmitter eye diagram, optical power and the optical receiver sensitivity are key parameters to be measured and documented for all optical transceivers. Beside the technical requirements, the real challenge is to test cost-effectively in manufacturing.

Keysight provides a complete set of instruments to test optical transceivers, such as SFP or XFP modules in manufacturing: the manufacturing serial BERTs, the digital communication analyzers and the light-wave measurement system with a large selection of modules for monitoring, switching and attenuating the optical signals. Very attractive products are the multi-port power meters. All needed is to add a DUT-board, some cabling and a computer.