Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
- Two different options exist and provide center frequencies 5.25 GHz and 10.5 GHz
- 2 GHz tuning range
- 2 outputs
- 10 MHz Ref Output
- Excellent phase noise performance
- Non-volatile storage of set frequency - unit powers up at previously set frequency
- 2 slot PXI module
Keysight Technologies Inc. (NYSE: A) announced on December 13, 2006, that it has completed the acquisition of certain assets of PXIT Inc., a privately held company that provides signal integrity testing systems for broadband optical transceiver manufacturers. For more information, see the press release.
The N2099A Synthesizer is a 2-slot module that covers a 2 GHz tuning range and is available at two center frequencies 5.25 GHz and 10.5 GHz.. Phase noise is typically -87 dBc/Hz at 10 kHz offset. ActiveX drivers provide an easy-to-use software interface and a Graphical User Interface is provided for manual operation of the module. It is perfectly suited to provide a clock source for the N2101B Bit Error Ratio Tester or for the N2102B Pattern Generator. PXI 8.5Gb/s Pulse Pattern Generator
Learn more about Keysight Modular Instruments