您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品之替代產品如下:

相關產品與解決方案

  • Agilent N2101B PXIT 10.7 Gb/s BERT N2101B PXIT Bit Error Ratio Tester [已停產] 

    N2101B PXIT Bit Error Ratio Tester [已停產]

    • Single instrument 3-slot wide PXI card containing pattern generation with error detection
    • Bit error display over time
    • Easily combined with DCA, Synthesizer, Pattern Generator or multiple BERT modules
    • Automatic clock data align
    • Jitter Bathtub display

  • PXIT N2100B Digital Communications Analyzer with option 300 N2100B PXIT Digital Communications Analyzer [已停產] 

    N2100B PXIT Digital Communications Analyzer [已停產]

    The N2100B PXIT 10.3 Gb/s Digital Communications Analyzer is a 4-slot module that performs accurate eye diagram analysis to characterize the quality of transmitters from 155Mb/s to 10.3125 Gb/s.