您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N2102A-H10 PXI 8.5Gb/s Pulse Pattern Generator

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

Keysight Technologies Inc. (NYSE: A) announced on December 13, 2006, that it has completed the acquisition of certain assets of PXIT Inc., a privately held company that provides signal integrity testing systems for broadband optical transceiver manufacturers. For more information, see the press release.

The N2102A-H10 Pulse Pattern Generator is a single slot PXI instrument capable of generating a number of low jitter patterns at rates up to 8.5Gb/s using an externally supplied clock. ActiveX drivers provide an easy-to-use software interface and a Graphical User Interface is provided for manual operation of the module.

  • PRBS Generations 2n - 1, (N=7, 9, 15, 23, 31)
  • User-selectable data patterns: K28.5, K28.7, CRPAT, user-loadable 10kbits
  • Single error and error rate injection
  • Differential data output
  • SMA trigger output (Clock/128, Pattern, user defined burst enable)
  • SMA clock input and output