您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

主要技術規格

Product last order date is July 31, 2017.  The recommended direct replacement product is N6710C Base Model Custom Configured Modular Power System.
 

  • 4-slot mainframe holds up to 600 W of total power and up to 4 modules. More than 30 DC power modules to choose from (modules ordered separately)
  • Voltmeter accuracy: Up to 0.025% + 50 µV, up to 18 bits
  • Ammeter accuracy: Up to 0.025% + 8 nA, up to 18 bits
  • Arbitrary waveform generator function: Bandwidth up to 100 kHz, output power up to 500 W
  • Scope function: Digitizes voltage and current at up to 200 kHz, 512 kpts, up to 18 bits
  • Data logger function: Measurement interval from 20 µs to 60 s, max of 500 M readings per datalog
  • 4 GB of non-volatile data storage for data log, scope traces, instrument settings

敘述

The Keysight N6710B is a 400 W build-to-order system that is shipped as a fully tested and assembled multiple-output power supply. Each N6710B consists of 1 N6700B mainframe and from 1 to 4 DC power modules. Modules are ordered as options to the N6710B.

The N6700 Low-Profile Modular Power System offers small size with up to 4 outputs in 1U of rack space, and GPIB, LAN, USB, LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 300 W.

Overview of this modular system