這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- Home
- 產品與服務
- ...
- 配件
- Cables, Cable Assemblies, and Leads
- 34138A Test Lead Set
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
34138A Test Lead Set
Contains fixed sheath banana plugs, retractable sheath probes, fine tip probes, and grabbers
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
銷售廠商: Keysight Online Sales
Contains fixed sheath banana plugs, retractable sheath probes, fine tip probes, and grabbers
HIGHLIGHTS
34138A 測試導線套件包含:
- 測試導線探棒,附 2 個伸縮式護套
- 2 支細針型測試探棒
- 2 支 SMT 鉤爪
- 1 支迷你鉤爪
Keysight 34138A 測試導線套件適用於數位萬用電錶,套件內含固定式護套香蕉插頭。
Keysight 34138A 可與 34460A、34461A、34401A、34405A、34410A、34411A、L4411A 和 U2741A 數位萬用電錶相容。34138a 與 3458A 不相容,34137A 才是與 3458A 相容的機型。
- 端接:固定式護套香蕉插頭
- 長度:1.4 公尺
- 安全等級:1000 V CAT II
- 安規:IEC 61010-031
是德科技客服中心提供您需要的協助