您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 19,989

一般配置  

一般配置

N9399F 2.4mm DC Block 50V 700kHz-50GHz

  • R-51B-001-C Return to Keysight Warranty - 1 year

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

The Keysight N9399F DC block offers a new level of DC blocking with performance specified from 700 kHz to 50 GHz. This DC block features a broad frequency range, excellent return loss, very low insertion loss and excellent temperature stability.

 

  • Frequency range 700 kHz to 50 GHz
  • Low insertion loss < 1.2 dB
  • 50 V maximum DC working voltage
  • 2.4 mm precision coaxial connectors