您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品沒有替代產品。

主要技術規格

  • Fits standard 482.6 mm (19 inch) rack
  • Occupies four rack units (EIA units) in the cabinet, 177mm (7.0 inch)

敘述

Install the E8663B into a standard 19 inch EIA rack cabinet

The E8663B, equipped with Option 1CP, supplies a rackmount flange and front handle kit. This kit contains a pair of flanges, two handles, and the necessary hardware to mount the signal generator into EIA standard, 19 inch (482.6 mm) rack cabinets. The flanges attach to the signal generator using the pre-existing holes in the instrument case, and secure the signal generator to the front mounting column of the rack.

If you prefer not to have handles and would like the rackmount flange kit only, refer to E8663B-1CM.