您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N5990A 自動相符性測試和元件特性分析測試

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

N5990A-001 Data Base and Web Browser Interface
N5990A-003 Multi-lane (more than 2) Support
N5990A-004 Switch System and DSGA Platform Support
N5990A-005 Integrated BER Counter Interface Support
N5990A-006 Type-C, Alt Mode Receiver Tests and PDO Support
N5990A-007 Multi-Standard Sequencing
N5990A-008 Remote Power Management Support
N5990A-010 Test Sequencer, GUI, Report Generation, Remote Interface, 1 year S/W Maintenance
N5990A-011 Upgrade to current PCIe Compliance Test Specification Standard and Test Instrument Support
N5990A-012 Upgrade to current USB Compliance Test Specification Standard and Test Instrument Support
N5990A-013 Upgrade to current SATA Unified Test Document Standard and Test Instrument Support
N5990A-014 Upgrade to current HDMI Compliance Test Specification standard
N5990A-015 Upgrade to current DP Compliance Test Specification Standard and Test Instrument Support
N5990A-016 Upgrade to current MIPI D-PHY Conformance Test Suite Standard
N5990A-017 Upgrade to current MHL Compliance Test Specification Standard
N5990A-018 Upgrade to current MIPI M-PHY Conformance Test Suite Standard and Test Instrument Support
N5990A-019 Upgrade to current SD UHS-II Test Specification Standard and Test Instrument Support
N5990A-020 Upgrade to current Thunderbolt Test Specification Standard and Test Instrument Support
N5990A-031 PCI Express Link Training Suite Upgrade to current Compliance Test Specification Standard and Test Instrument Support
N5990A-036 Upgrade MIPI M-PHY Frame Generator to current MIPI M-PHY Specification
N5990A-101 PCI Express Receiver Tests
N5990A-102 USB Receiver Tests
N5990A-103 SATA Receiver Tests
N5990A-104 Thunderbolt Receiver Tests
N5990A-105 SAS Receiver Tests
N5990A-111 PCI Express U.2 Receiver Test Add-On
N5990A-120 SD UHS-II Receiver Tests
N5990A-150 HDMI Sink Tests for E4887A Platform
N5990A-151 HDMI Sink Tests
N5990A-152 MHL Receiver Tests for ParBERT 7 Gbit/s
N5990A-153 MHL Receiver Tests
N5990A-155 DisplayPort Receiver Tests
N5990A-160 MIPI D-PHY Receiver Tests for ParBERT 3.4 and 7 Gbit/s
N5990A-165 MIPI M-PHY Receiver Tests
N5990A-167 UFS Physical Layer Compliance Test Matrix Add-On
N5990A-201 Interface to PCI Express Transmitter Test Software
N5990A-202 Interface to USB Transmitter Test Software
N5990A-203 Interface to SATA Transmitter Test Software
N5990A-204 Interface to TBT Transmitter Test Software
N5990A-220 Interface to SD UHS-II Transmitter Software
N5990A-250 Interface to HDMI Source Test Software
N5990A-252 Interface to MHL Source Test Software
N5990A-255 Interface to DisplayPort Transmitter Test Software
N5990A-260 Interface to MIPI D-PHY Transmitter Test Software
N5990A-265 Interface to MIPI M-PHY Transmitter Test Software
N5990A-301 PCI Express Link Training Suite
N5990A-302 USB Link Training Suite
N5990A-303 SATA Link Training Suite
N5990A-305 SAS Link Training Suite
N5990A-350 HDMI EDID, CEC and Protocol, Audio, Video and HDCP Tests
N5990A-351 HDMI HEAC Tests
N5990A-366 MIPI M-PHY Frame Generator
N5990A-367 MIPI M-PHY/Unipro Error Counter and Test Script Wizard
N5990A-368 MIPI M-PHY Protocol-Specific Macros for LLI, SSIC and DigRF v4
N5990A-500 User Programming (API Including C-Sharp Templates), Additional Developer License
N5990A-501 PCI Express Link Equalization Tests
N5990A-601 N5990A One Year Software Maintenance Extension PCIe
N5990A-602 N5990A One Year Software Maintenance Extension USB
N5990A-603 N5990A One Year Software Maintenance Extension Serial ATA
N5990A-604 N5990A One Year Software Maintenance Extension TBT
N5990A-605 N5990A One Year Software Maintenance Extension SAS
N5990A-620 N5990A One Year Software Maintenance Extension SD UHS
N5990A-650 N5990A One Year Software Maintenance Extension HDMI
N5990A-652 N5990A One Year Software Maintenance Extension MHL
N5990A-655 N5990A One Year Software Maintenance Extension DisplayPort
N5990A-665 N5990A One Year Software Maintenance Extension MIPI-M-PHY

向是德洽詢有關選項價格。

相關軟體產品

相關產品與解決方案

  • No image available M8020A J-BERT 高效能誤碼率測試儀 

    M8020A J-BERT 高效能誤碼率測試儀

    • 資料速率高達 8.5/ 16 Gb/s,適用於碼型產生器和誤碼檢測器
    • 在 5 插槽 AXIe 機箱中提供 1- 4 個 16 Gb/s BERT 通道
    • 整合式可調適 ISI,可用於損耗模擬
    • 內建時脈資料恢復和等化

  • M8190A M8190A 12 GSa/s 任意波形產生器 

    M8190A 12 GSa/s 任意波形產生器

    • Keysight 任意波型產生器
    • 具絕佳傳真度信號源
    • 可同時提供高解析度和寬頻寬  

  • No image available M8195A 65 GSa/s 任意波形產生器 

    M8195A 65 GSa/s 任意波形產生器

    • 獲得前所未有的測試功能:更高的速度、頻寬和通道密度
    • 靈活地產生高達 32 Gbaud 串列傳輸速率的信號
    • 使用清晰的失真信號對元件進行極限測試

  • 81150A Pulse Function Arbitrary Noise Generator 81150A 脈衝函數任意雜訊產生器 

    81150A 脈衝函數任意雜訊產生器

    • 3 合 1 裝置,具備高達 120 MHz 的脈衝產生能力
    • 長達 26 天的信號重複時間
    • 高達 10 MHz 的 FM、AM、PW、PWM、FSK 調變功能
       

  • 81134A 脈衝/碼型產生器,3.35 GHz,二頻道 81134A 脈衝/碼型產生器,3.35 GHz,二頻道 

    81134A 脈衝/碼型產生器,3.35 GHz,二頻道

    Keysight 81134A脈衝/碼型產生器 – 3.35 GHz,二頻道 – 是是德下一代的高速脈衝/碼型產生器

  • No image available 誤碼率測試(BERT)解決方案 

    誤碼率測試(BERT)解決方案

    最齊備的 BERT 測試解決方案包含 M8000 系列和串列誤碼率測試儀系列,適用於研發和製造測試。

  • Serialbus Switch N4915A-005 Serial Bus Switch 

    N4915A-005 Serial Bus Switch

    Serial Bus Switch

  • No image available M8196A 92 GSa/s 任意波形產生器 

    M8196A 92 GSa/s 任意波形產生器

    • 新的任意波形產生器提供業界最高的取樣率
    • 它可在高達 64 GBaud 的速率下提供靈活的信號產生能力
    • 高通道密度:AXIe 模組配有 1、2 或 4 個通道(可將軟體升級以增加通道數)

  • No image available M8040A 64 Gbaud 高效能 BERT 

    M8040A 64 Gbaud 高效能 BERT

    • 資料速率高達 32 和 64 GBaud,用於碼型產生器和誤差分析儀
    • 有 PAM-4 和 NRZ 格式可供選擇
    • 整合式解加強、抖動第 2 通道
    • 真實的 PAM-4 誤碼分析
    • AXIe 模組與 3 插槽產生器和單槽分析儀

相關產業與技術