您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

8169A

售貨廠商:

基本配套價格 NT$ 1,331,733

一般配置  

一般配置

8169A Polarization Controller

  • 8169A-022 Angled contact connectors
  • Return to Keysight Warranty - 3 years

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Key performance specifications

  • High accuracy and repeatability of output polarization state: +/-0.09° on Poincar? Sphere
  • Low wavelength dependence of output polarization state: +/- 0.1°/nm on Poincar? Sphere
  • Polarization Extinction ratio >45dB (1530 nm - 1560 nm)

Features

  • Accepts high input power levels and polarized or unpolarized light sources
  • Accurate, repeatable output polarization reduces test setup time and minimizes uncertainties
  • Flexible attachment with interchangeable Keysight connector adapters
  • The built-in auto-scanning capability allows fast characterization across polarization states.

敘述