您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Frequency range 220 to 325 GHz
  • WR-03 output port flange
  • High output power -25 dBm @ 325 GHz
  • Driven directly from E8257D or E8267D PSG with Option 1EU
  • PSG source module interface provides DC power requirements
  • Input power protection
  • Direct frequency control and display on PSG
  • FM, PM, and pulse modulation available through mm source module

敘述

The E8257DS03 millimeter-wave source module is one of a series of OML, Inc. (AG series) millimeter source modules that have been designed to work directly with the E8257D or E8267D PSG (with Option 1EU) providing high power, millimeter test signals for waveguide bands from 220 to 325 GHz. The E8257DS03 also provides the high frequency accuracy and frequency resolution of the driving PSG.

For more millimeter test equipment solutions, please contact OML, Inc .

相關產業與技術