您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E9524A Xilinx 嵌入處理器核心的 MicroBlaze追蹤工具組

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

主要技術規格

Features

  • Capture real-time code flow from one or more MicroBlaze cores
  • Time correlate activity with measurements from the surrounding system
  • Display processor execution in assembly instruction mnemonics, correlate to high-level source code
  • Supports instruction-side and/or data-side decoding

Benefits

  • Simplified, automatic logic analyzer setup
  • Minimize the number of pins required for trace
  • Auto-setup feature means you´re ready to make trace measurements in seconds
  • Integration of MTC with Xilinx Platform Studio automates the connection of trace signals to FPGA pins

Additional Information

敘述

與是德邏輯分析儀搭配使用的是德 MicroBlaze 反組譯程式,可提供追蹤與重建 MicroBlaze 程式流程的有效解決方案。