您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N7509A Waveform Generation Toolbox for Wideband Signal Simulation

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

The Waveform Generation Tool provides a simplified interface for baseband modulation of Keysight’s wide bandwidth signal simulation solutions, for signals with up to 1 GHz RF bandwidth. Even the most complex signals are defined and implemented easily through the software interface. Signals can be defined through basic parameter entry or from files created in MATLAB® or other engineering environments. For each selection in the main menu, a subsequent screen appears, enabling the user to enter the parameters required to define the waveform and invoke the built-in calibration routines. A display on each sub-panel shows the ideal frequency domain waveform calculated from entered parameters. A simulation mode is provided to enable development and operation without connection to the instrument hardware.

Signal types include the following:AM, FM, PM, Multi-tone, pulse, chirps, and more.

MATLAB is a U.S. registered trademark of The Math Works, Inc