您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

1465A-053 Battery Drain Analyzer for Mobile Communications dc Sources

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

Option 053 Battery Drain Analyzer has been discontinued. The 14565B Device Characterization Software with Test Automation is the replacement product.

With Option 053, the Keysight Mobile Communications dc Source and the 14565A Device Characterization Software provide the measurement and data reduction tools needed to visualize and analyze the current being drained from the battery on your cell phone, PDA, Bluetooth™, or digital communications device. This aids in the design process by providing for both fast digitization to capture narrow pulses and long data collection times to characterize operation over hours and days.