您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

B1500A 半導體元件參數分析儀/半導體特性分析系統主機

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

B1500A-015 1.5m cable length (for mainframe bundled cables and for package options)
B1500A-030 3m cable length (for mainframe bundled cables and for package options)
B1500A-050 50Hz Line Frequency
B1500A-060 60Hz Line Frequency
B1500A-1CM Rack Mount Kit for B1500 Series
B1500A-281 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 1.5m cable
B1500A-282 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 3.0m cable
B1500A-283 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 1.5m cable
B1500A-284 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 3.0m cable
B1500A-A00 Standard Pack 0 - Empty Package for Custom Solution (No module is included.)
B1500A-A01 Standard Pack 1 -Standard Package (Mid PWR unit 4ea, Cables)
B1500A-A02 Standard Pack 2 -High Resolution Package (High Resolution unit 4ea, Cables)
B1500A-A03 Standard Pack 3 -High Power Package(High PWR unit 2ea, Mid PWR unit 2ea, Cables)
B1500A-A04 Standard Pack 4 - Flash Pack(Mid PWR unit 2ea, Hi-Res unit 2ea, PG, Accessories)
B1500A-A10
Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables 

Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables

B1500A-A10
  • 4-quadrant source and measurement for accurate IV characterization down to fA
  • Measurement range 0.1 fA - 1 A / 0.5 µV - 200 V
  • Spot, sweep, pulse and sampling measurement capabilities
  • QS-CV measurement with leak current compensation
B1500A-A11 Add-on Package - Mid Power Source Monitor Unit (B1511B) 1ea, Cables
B1500A-A17 Add-on Package - High Resolution Source Monitor Unit (B1517A) 1ea, Cables
B1500A-A1A
Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box 

Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box

B1500A-A1A
  • A wide pulse range up to 30 V / 1 A (0.1 A DC)
  • Pulse width down to 50 µs with 2 μs resolution (10 times faster pulse than other SMUs of B1500A)
  • Oscilloscope view is supported to confidently verify the pulsed measurement setup and optimize its parameters quickly and easily
     
B1500A-A1B Add-on Package - B1514A Medium current source/monitor unit 2ea w/ connection box
B1500A-A20
Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea 

Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea

B1500A-A20
  • Multi frequency AC impedance measurement capability for CV, C-t and C-f measurement
  • Frequency range from 1 kHz to 5 MHz
  • 25 V built-in DC bias and 100 V DC bias with SMU and SCUU Easy and fast yet accurate IV and CV measurements by the SCUU
B1500A-A25
Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables 

Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables

B1500A-A25
  • High voltage output up to ±40 V applicable for non-volatile memory evaluations
  • Two-level and three-level pulse capability is supported by each channel
  • Flexible arbitrary waveform generation with 10 ns resolution
  • Two channels per modules
B1500A-A28 Add-on Package - Atto Sense Unit 1ea for High Resolution Source Monitor Unit
B1500A-A29 Add-on Package - Atto Sense Unit 1ea, for Mid Power Source Monitor Unit (B1511B)
B1500A-A30 Add-on Package - B1530A 1ea, Remote Sense Unit 2ea, Cables
B1500A-A31 Add-on Package - B1530A 1ea, Connector Adaptor, Remote Sense Unit 2ea, Cables
B1500A-A3P Add-on Package - Probe cable kit for B1530A(8 probe cables. B1530A not included)
B1500A-A5F Add-on Pack - Test Fixture for packaged device (16442B 1ea)
B1500A-A6J ANSI Z540-1-1994 Calibration
B1500A-ABA English Documentation
B1500A-ABJ Japanese Documentation
B1500A-DR1 Replace a built-in DVD-R drive with a read-only DVD drive
B1500A-UK6 Commercial calibration certificate with test data
B1510A-FG High Power Source/Monitor Unit Module for B1500
B1511B-FG Medium Power Source/Monitor Unit Module (B1511B)
B1514A-FG Medium Current Source Monitor Unit
B1517A-ATO High Resolution Source/Monitor Unit Module for B1500
B1520A-FG Multi Frequency Capacitance Measurement Unit Module for B1500
B1525A-FG High Voltage Semiconductor Pulse Generator Unit Module for B1500
B1530A-001 0.6m/2.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-002 3m Cable between WGFMU and RSU (2ea)
B1530A-003 5m Cable between WGFMU and RSU (2ea)
B1530A-004 0.6m/4.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-005 1.5m Cable between WGFMU and RSU (2ea)
B1530A-0KN Self-paced Sample Program Learning Kit for B1530A WGFMU
B1530A-ATO Waveform Generator / Fast Measurement Unit. Including 2 RSU for each channel.
N1255A-ATO 2 Channel connection box for B1514A Medium Current Source/Monitor unit

向是德洽詢有關選項價格。

PS-S20-01 Recommended Startup assistance, daily
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

向是德洽詢有關選項價格。

相關軟體產品

  • EasyEXPERT group+ 半導體元件分析儀軟體 

    EasyEXPERT group+ 半導體元件分析儀軟體

    • EasyEXPERT group+ 適用於使用者 PC 或 B150x 主機 PC
    • 具有多種量測模式和特性,可快設定、執行和分析量測
    • 可以從上一代 EasyEXPERT/Desktop EasyEXPERT 軟體升級獲得

相關產品與解決方案

  • B1505A B1505A 功率元件分析儀 / 曲線追蹤儀 

    B1505A 功率元件分析儀 / 曲線追蹤儀

    • 可在各種條件下執行精密測試(1500 A、10 kV、Sub-pA、10 μs、μΩ、-50 ℃ 至 +250 ℃)
    • 廣泛的元件量測功能(Qg、Rg、Ciss、Coss、Crss)
    • 改進的效率(自動測試、安全環境、封裝待測元件和晶圓上)
    • 易於升級與擴充的架構
       

  • WGFMU B1530A (B1500A-A30, B1500AU-030) Keysight B1500A 適用的波形產生器/快速量測裝置 (WGFMU) 模組 

    B1530A (B1500A-A30, B1500AU-030) Keysight B1500A 適用的波形產生器/快速量測裝置 (WGFMU) 模組

    WGFMU 是創新的參數模組,整合了任意線性波形產生 (ALWG) 功能和高速 IV 量測。

  • B1540A Keysight B1540A EasyEXPERT 軟體更新 

    Keysight B1540A EasyEXPERT 軟體更新

    You can download the latest version of EasyEXPERT software for your B1500A Semiconductor Device Analyzer and B1505A Power Device Analyzer/Curve Tracer.

  • Semiconductor Parameter/Device Analyzer Series Desktop EasyEXPERT 軟體 

    Desktop EasyEXPERT 軟體

    Desktop EasyEXPERT 提供與 EasyEXPERT 內建 B1500A 或 B1505A 相同的量測環境,並可在獨立的 Windows PC 上執行。

  • Modular Source Monitor Unit 模組化電源量測設備系列 

    模組化電源量測設備系列

    完整的全系列產品,同時具備可準確量測半導體參數與執行高速元件測試的功能(Keysight E5270B、E5260A、E5262A 和 E5263A)

  • No image available 低洩漏開關矩陣系列(Keysight B2200A/B2201A/E5250A) 

    低洩漏開關矩陣系列(Keysight B2200A/B2201A/E5250A)

    低洩漏開關主機解決方案可在半導體參數分析儀和晶圓之間運作,以便提供自動化特性分析功能,進而降低測試成本(Keysight B2200A、B2201A 和 E5250A)。

  • 電源量測設備 

    電源量測設備

    從基本型到高階的電源量測設備

  • No image available B1525A (B1500A-A25, B1500AU-025) High Voltage Semiconductor Pulse Generator Unit (HV-SPGU) 

    B1525A (B1500A-A25, B1500AU-025) High Voltage Semiconductor Pulse Generator Unit (HV-SPGU)

    • High voltage output up to ±40 V applicable for non-volatile memory evaluations
    • Two-level and three-level pulse capability is supported by each channel
    • Flexible arbitrary waveform generation with 10 ns resolution
    • Two channels per modules

  • No image available B1510A/B1511B/B1517A (B1500A-A10/A11/A17) Source Measure Units (SMUs) 

    B1510A/B1511B/B1517A (B1500A-A10/A11/A17) Source Measure Units (SMUs)

    • 4-quadrant source and measurement for accurate IV characterization down to fA
    • Measurement range 0.1 fA - 1 A / 0.5 µV - 200 V
    • Spot, sweep, pulse and sampling measurement capabilities
    • QS-CV measurement with leak current compensation

  • No image available B1520A (B1500A-A20, B1500AU-020) Multi Frequency Capacitance Measurement Unit (MFCMU) 

    B1520A (B1500A-A20, B1500AU-020) Multi Frequency Capacitance Measurement Unit (MFCMU)

    • Multi frequency AC impedance measurement capability for CV, C-t and C-f measurement
    • Frequency range from 1 kHz to 5 MHz
    • 25 V built-in DC bias and 100 V DC bias with SMU and SCUU Easy and fast yet accurate IV and CV measurements by the SCUU

  • No image available B1542A 10 ns 脈衝 IV 參數測試解決方案 

    B1542A 10 ns 脈衝 IV 參數測試解決方案

    • 非常適合用於高 k/SOI 脈衝 IV 特性分析
    • 閘極脈寬最小值是 10 ns,上升和下降時間為 2 ns
    • 1 µs 電流量測解析度
    • 支援儀器:B1500A、E5270B、E5260A、E5262/63A、4155B/C 和 4156B/C

  • E5250A E5250A 低洩漏開關主機 

    E5250A 低洩漏開關主機

    Keysight E5250A 低洩漏開關主機提供插入式模組,以便將 CV-IV 量測功能納入自動量測系統,以支援長期的可靠度測試

  • B2201A 14ch Low Leakage Switch Mainframe B2201A B2201A 14 通道低洩漏開關主機 

    B2201A B2201A 14 通道低洩漏開關主機

    位於半導體參數分析儀與晶圓之間的高效能開關矩陣,可自動執行特性測試,以降低測試成本。

  • B2200A fA Leakage Switch Mainframe B2200A fA 低洩漏開關主機 

    B2200A fA 低洩漏開關主機