這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Digital Communications Analyzer modes:
- Oscilloscope with bandwidth in excess of 50 GHz, ensuring the most accurate waveform measurements
- Eye diagram analyser for transmitter compliance testing
- Time domain reflectometer/transmission (TDR/TDT) for high precision S-parameter impedance analysis
- One-button ease of use
Backward compatible with:
- All modules from the 54750A High-Bandwidth Digitizing Oscilloscope family
- All modules from the 83480A Digital Communications Analyzer family
The Keysight 86100A Infiniium DCA is a wide-bandwidth oscilloscope that also functions as a digital communications analyzer and a time-domain reflectometer.
The 86100A provides comprehensive measurement capabilities and supports wide-bandwidth applications for both optical and electrical signals.
Learn more about Keysight Digital Communication Analyzer (DCA) Oscilloscopes
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型