您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

83453B High Resolution Spectrometer

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

主要技術規格

Key Performance Specifications

  • Wavelength resolution 1 MHz (0.008pm)"
  • High resolution spectral analysis in 1440nm to 1640nm at fast sweep rate
  • Large 52dB (>40dB spurious free) dynamic range
  • Very high wavelength accuracy (1.5pm/190MHz relative)

Benefits

  • Large dynamic range helps identify weak spurious spectral features near stronger signals
  • High wavelength accuracy allows precise frequency measurement on closely-spaced optical signals
  • High input power allows characterization of non-linear effects in amplified systems