您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

E1963A-401 W-CDMA End-to-End Video
E1963A-402 W-CDMA Video Loopback
E1963A-403 HSDPA test modes
E1963A-405 HSDPA 14.4Mbps Test Mode
E1963A-408 W-CDMA Enhanced Audio
E1963A-409 W-CDMA Adv. SMS
E1963A-413 HSUPA test modes
E1963A-423 HSPA+ Test Mode
E1963A-433 DC-HSDPA test modes
E1963A-435 HSDPA MIMO test mode
E1968A-104 Evolved EDGE functionality
E1968A-406 VAMOS
E1968A-408 GSM/GPRS Enhanced Audio
E1968A-409 GSM/GPRS Adv. SMS
E1968A-410 EGPRS phase and amplitude vs time
E1968A-411 IQ capture
E1968A-417 8PSK Distortion calibration
E1968A-419 Mobile Calculated BER
E1968A-430 Class 34
E1968A-431 Class 45

向是德洽詢有關選項價格。

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-T10-E19XX GSM:Mob. Stn Meas. for Eng. using 8960, 2 days, H7216B-301. Max 8 pers. on site
PS-T11-E19XX Tst cdma2000 mob. stat. to IS-98-D, 2 days, H7216B-336. Max 8 students on site.
PS-T12-E19XX GSM:Progr. the 8960 for Mob. Stn Tst,2 days, H7216B-401.Max 8 students on site.

向是德洽詢有關選項價格。

相關軟體產品

  • No image available 無線測試管理軟體 

    無線測試管理軟體

    Expedite test automation development and optimization in R&D, manufacturing, and repair/service operations with Wireless Test Manager PC software.

  • E6584A Wireless Protocol Advisor E6584A 無線通訊協定顧問軟體 

    E6584A 無線通訊協定顧問軟體

    透過 Keysight E6584A 無線通訊協定顧問軟體,您將可在開發新的無線產品或應用軟體之際,快速收集與解讀無線通訊協定訊息,以進行功能驗證,並且隔離和解決通訊協定問題。

  • 8960 Test and Lab Applications 

    8960 Test and Lab Applications

    • Use with 8960 Series 10 (E5515C/E) communications test set
    • Technology-specific applications for testing 2G, 3G, and 3.5G devices
    • Test applications tailored to manufacturing needs
    • Lab applications tailored for R&D environment

  • No image available 互動式功能測試(IFT)軟體 

    互動式功能測試(IFT)軟體

    • 用於 8960 系列 10(E5515C/E5515E)和 E6621A PXT 無線通訊測試儀
    • 在實驗室環境中進行實際的行動裝置功能測試
    • 找出設計階段早期的缺陷 – 降低整體生產成本

相關產品與解決方案

  • 8960 Series 10 無線通訊測試組件 E5515C 無線通訊測試儀 

    E5515C 無線通訊測試儀

    廣受肯定的 E5515C 8960 無線通訊測試儀是專為高容量、自動行動電話生產測試所設計,可提供快速、準確、穩定一致的多格式功能……

  • Standard Design Verification and Conformance System GS-8800 行動電話射頻設計驗證與認證測試系統 

    GS-8800 行動電話射頻設計驗證與認證測試系統

    Keysight GS-8800 的行動電話認證測試,能夠降低資本成本,並讓您進行完整認證測試或在認證之前,預先驗證您的設計。

  • No image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • No image available Test Data Management 

    Test Data Management

    Structured and organized storage of test data and test results provides easy access for further analysis and reporting...

  • E5515C E5515CU-80C Hardware Upgrade Set for E5515C 

    E5515CU-80C Hardware Upgrade Set for E5515C

    • Upgrades existing E5515C test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • E5515E E5515CU-80E Hardware Upgrade Set for E5515C 

    E5515CU-80E Hardware Upgrade Set for E5515C

    • Upgrades existing E5515E test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • 8960 Series 10 E5515E Wireless Communications Test Set E5515E 8960 Series 10 Wireless Communications Test Set 

    E5515E 8960 Series 10 Wireless Communications Test Set

    • E5515E is the world's most trusted wireless device R&D solution
    • Supports DC-HSDPA,MIMO,CDMA1x Advanced and TD-SCDMA/HSPA measurement
    • Provides great iRAT test capabilities pairing with the Keysight UXM Wireless Test Set