您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

4140B pA Meter / DC Voltage Source

產品狀態: 已停產 | 查看服務選項
此產品已停產

相關產品與解決方案

  • 4142B Modular DC Source/Monitor 4142B Modular DC Source/Monitor [已停產] 

    4142B Modular DC Source/Monitor [已停產]

    The 4142B was discontinued on July 1, 2003, and became obsolete on September 1, 2008.

  • No image available E5270A / E5272A / E5273A Parametric Measurement Solutions [已停產] 

    E5270A / E5272A / E5273A Parametric Measurement Solutions [已停產]

    The E5270A, E5272A, and E5273A were discontinued on November 1, 2004, and are under support through December 31, 2012.

  • No image available 4145A/B Semiconductor Parameter Analyzers [已停產] 

    4145A/B Semiconductor Parameter Analyzers [已停產]

    The 4145A was discontinued on March 1, 1986 and became obsolete on November 1, 1993. The 4145B was discontinued in November 1, 1994 and became obsolete on November 1, 1999.

  • No image available 4280A 1 MHz C Meter / C-V Plotter [已停產] 

    4280A 1 MHz C Meter / C-V Plotter [已停產]

    The 4280A was discontinued on November 1, 2000 and became obsolete on January 1, 2006.

  • No image available 4155A / 4156A / 41501A 半導體參數分析儀 [已停產] 

    4155A / 4156A / 41501A 半導體參數分析儀 [已停產]

    4155A、4156A 和 41501A 已經於 1998 年 1 月 1 日停產,並於 2003 年 1 月 31 日成為絕版品。

  • No image available 4155B / 4156B 半導體參數分析儀 [已停產] 

    4155B / 4156B 半導體參數分析儀 [已停產]

    4155B 和 4156B 已於 2000 年 12 月 1 日停產,並於 2006 年 2 月 1 日停止提供支援。