您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E6719B Lab Application Suite

產品狀態: 已停產 | 查看服務選項
此產品已停產

相關產品與解決方案

  • 實驗室應用軟體套件 E6719A 實驗室應用軟體套件 [已停產] 

    E6719A 實驗室應用軟體套件 [已停產]

    強大的實驗室應用軟體套件,以相當優惠的價格,為研發人員提供開發現今多格式無線裝置所需的先進工具。

  • E6704A E6704A EGPRS (EDGE) Lab Application 

    E6704A EGPRS (EDGE) Lab Application

    EGPRS lab application

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785C Fast Switching Lab Application [已停產] 

    E6785C Fast Switching Lab Application [已停產]

    GSM/GPRS/EGPRS_W-CDMA lab application (fast switching)

  • E6706T 1xEV-DO Special High Data Rate 1xEV-DO Lab Application E6706T 特殊高資料速率 1xEV-DO 實驗室應用軟體 [已停產] 

    E6706T 特殊高資料速率 1xEV-DO 實驗室應用軟體 [已停產]

    新型 Keysight E6706T 特殊高資料速率實驗室應用軟體,是專為 1xEV-DO 技術而設計的,可同時支援基頻與 IP 高達 2.4 Mbps 傳輸率……

  • Agilent E6703T Special High Data Rate W-CDMA/HSDPA Lab Application E6703T 高資料速率 W-CDMA/HSDPA 實驗應用程式 [已停產] 

    E6703T 高資料速率 W-CDMA/HSDPA 實驗應用程式 [已停產]

    高資料速率 W-CDMA/HSDPA 實驗應用程式

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785D 快速切換實驗室應用軟體 [已停產] 

    E6785D 快速切換實驗室應用軟體 [已停產]

    適用於 Keysight 8960 系列 10 測試儀的 Keysight E6785D GSM/GPRS/EGPRS_W-CDMA 實驗室應用軟體 (快速切換),可讓設計者在 W-CDMA 中整合和除錯,並轉換到 GSM/GPRS/EGPRS 以便執行互通性驗證。

  • No image available E6717T Special High Rate Lab Applications [已停產] 

    E6717T Special High Rate Lab Applications [已停產]

    Special high data rate UMTS lab application suite

  • No image available E6719T Special High Rate Lab Applications [已停產] 

    E6719T Special High Rate Lab Applications [已停產]

    Special high data rate lab application suite

  • No image available E6716T Special high rate lab applications [已停產] 

    E6716T Special high rate lab applications [已停產]

    Special cdma2000/1xEV-DO lab application suite

  • E6701D E6701D GSM/GPRS Lab Application [已停產] 

    E6701D GSM/GPRS Lab Application [已停產]

    GSM/GPRS lab application

  • Agilent E6703C W-CDMA lab application for the 8960 Series 10 E6703C W-CDMA Lab Application [已停產] 

    E6703C W-CDMA Lab Application [已停產]

    W-CDMA lab application

  • E6701E GSM/GPRS Lab Application for the 8960 E6701E Keysight GSM/GPRS 實驗室應用軟體 [已停產] 

    E6701E Keysight GSM/GPRS 實驗室應用軟體 [已停產]

    Keysight E6701E GSM/GPRS 實驗室應用軟體,具備適用於 RF、應用性、可攜性、服務與通訊協定的分析功能長清單,提供相當成功的 Keysight 8960 無線通訊測試儀。

  • Agilent E6703D W-CDMA lab application for the 8960 Series 10 E6703D W-CDMA/HSDPA 測試軟體 [已停產] 

    E6703D W-CDMA/HSDPA 測試軟體 [已停產]

    W-CDMA/HSDPA 測試軟體

  • E6706A 1xEV-DO Lab Application for the 8960 Series 10 E6706A 1xEV-DO 實驗室應用軟體 [已停產] 

    E6706A 1xEV-DO 實驗室應用軟體 [已停產]

    適用於 Keysight 8960 無線通訊測試儀的 Keysight E6706A 1xEV-DO 實驗室應用軟體是一項新產品,可以擴充至 E1966A 1xEV-DO 測試應用軟體所提供的 TAP (測試應用軟體通訊協定) 支援……

  • E6702C cdma2000 Lab Application E6702C cdma2000® Lab Application [已停產] 

    E6702C cdma2000® Lab Application [已停產]

    Keysight’s E6702C lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • E6702B cdma2000 Lab Application E6702B cdma2000® Lab Application [已停產] 

    E6702B cdma2000® Lab Application [已停產]

    The E6702B cdma2000 lab application for the 8960 wireless communication test set (E5515C) is a direct replacement for the E6702A. The E6702B has expanded on the E6702A's functionality, providing enhanced protocol and application development tools.

  • E6702C cdma2000 Lab Application E6702D cdma2000® Lab Application [已停產] 

    E6702D cdma2000® Lab Application [已停產]

    Keysight’s E6702D lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785T 快速切換實驗室應用軟體 [已停產] 

    E6785T 快速切換實驗室應用軟體 [已停產]

    適用於 Keysight 8960 系列 10 測試儀的 Keysight E6785D GSM/GPRS/EGPRS_W-CDMA 實驗室應用軟體 (快速切換),可讓設計者在 W-CDMA 中整合和除錯,並轉換到 GSM/GPRS/EGPRS 以便執行互通性驗證。