這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Discontinued. Support until: 30 April 2006.
The Keysight 8504B precision reflectometer provides state-of-the-art lightwave reflection measurements. Individual reflections are measured and displayed as a function of distance or position. Return loss measurements beyond 80 dB are achievable, even when larger reflections are present in the measurement path. Two reflections can be closer than 25 µm (equivalent distance in air) and still be individually identified.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型