您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

主要技術規格

Digital Communication Analyzer with:

  • Electrical channels with up to 50 GHz bandwidths
  • TDR and TDT modules
  • Outstanding measurement throughput
  • User-defined and industry standard eye-diagram masks or pulse templates

Optical channel plug-ins

  • Calibrated reference receivers
  • Masks for SDH/SONET, Fibre Channel, or Gbit Ethernet transmitter test

Backward Compatibility

  • All predecessor modules (54750A High-Bandwidth Digitizing Oscilloscope Mainframe family)

敘述

The Keysight 83480A Digital Communications Analyzer is a modular platform that accepts up to two plug-in modules. It provides fast, repeatable waveform performance analysis with automated pulse and eye-diagram statistical measurements. Optical or electrical conformance tests to both user-defined and industry standard eye-diagram masks or pulse templates are easily executed.