您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

相關產品與解決方案

  • Agilent IntuiLink IntuiLink 連接性軟體 

    IntuiLink 連接性軟體

    • Free connectivity software utility for bench instruments
    • Add measurement tools bars in Word and Excel and use to transfer instrument setups, measurement data, and images
    • Easily save and retrieve instrument settings to simplify set-up

  • 86105B 15 GHz Optical and 20 GHz Electrical Plug-In Module 86105B-111 15 GHz optical / 20 GHz electrical module [已停產] 

    86105B-111 15 GHz optical / 20 GHz electrical module [已停產]

    9.953,10.3125,10.51875,10.664,10.709,11.096,11.317Gb/s

  • 86105B 15 GHz Optical and 20 GHz Electrical Plug-In Module 86105B-112 15 GHz optical / 20 GHz electrical module [已停產] 

    86105B-112 15 GHz optical / 20 GHz electrical module [已停產]

    155,622Mb/s, 2.488,2.50,2.666, 9.953, 10.31,10.52,10.66,10.71,11.1,11.32 Gb/s

  • 86105B 15 GHz Optical and 20 GHz Electrical Plug-In Module 86105B-113 15 GHz optical / 20 GHz electrical module [已停產] 

    86105B-113 15 GHz optical / 20 GHz electrical module [已停產]

    1.063,1.25, 2.125,2.488, 2.50, 9.953, 10.31,10.52,10.66,10.71,11.1,11.32 Gb/s

  • No image available 86100D Infiniium DCA-X 寬頻示波器主機 

    86100D Infiniium DCA-X 寬頻示波器主機

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • No image available 83496B 光纖/電氣時脈恢復模組,具相位雜訊分析 [已停產] 

    83496B 光纖/電氣時脈恢復模組,具相位雜訊分析 [已停產]

    擁有相位雜訊分析功能的 Keysight 83496B 時脈還原模組,可利用突破性的時脈還原電路效能,提供更高的眼圖波罩和抖動量測準確度。

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

    86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

    • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
    • Electrical and optical signals
    • Eye width, eye height, eye skew
    • Level amplitude, level noise, level skew
    • Linearity measurements and more