您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

縮小範圍

依內容類型

1-13 / 13

排序:
Signal Integrity Analysis Series Part 1: Single-Port TDR, TDR/TDT, and 2-Port TDR - Application Note
This Application Note focuses on part 1: those which use a single-port TDR, those which use TDR/TDT, and those which use 2-port TDR.

應用手冊 2019-04-25

PDF PDF 10.50 MB
Time Domain Reflectometry Theory - Application Note
When compared to other measurement techniques, time domain reflectometry provides a more intuitive and direct look at the DUT's characteristics.

應用手冊 2015-01-30

Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN) - Application Note
Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN).

應用手冊 2014-07-31

Jitter Analysis: The Dual-Dirac Model, RJ/DJ, and Q-Scale - Application Note
This paper provides a complete description of the dual-Dirac model, how it is used in technology standards and a summary of how it is applied on different types of test equipment.

專文 2014-06-14

PDF PDF 515 KB
86100 Infiniium DCA Online Help Archive
The Infiniium DCA Online Help contains information you need to use your DCA. This includes theory of operation, step-by-step procedures for many common tasks, a complete glossary and much more.

輔助說明檔 2011-04-20

防護您的貴重DCA資產
防護您的貴重DCA資產

產品型錄 2009-08-20

Solving Jitter Problems through Jitter Spectrum and Phase Noise Analysis
Product Note

應用手冊 2007-05-09

Precision Jitter Analysis Using the Keysight 86100C DCA-J - Application Note
This product note provides a guide to making jitter measurements with the Keysight 86100C DCA-J.

應用手冊 2007-03-07

Equalization: The Correction and Analysis of Degraded Signals - Application Note
This whitepaper introduces engineers to the concepts of equalization and terms used in the development of emerging technologies that use standard materials (e.g., FR4) for buses and backplanes at ever higher rates.

應用手冊 2005-09-15

PDF PDF 1.41 MB
83491/2/3/4A User's Guide
The Keysight 83491/2/3/4A are designed to operate in a Keysight 83480A and a Keysight 86100 digital communications analyzer. These modules recover clock and data information at standard telecom and datacom rates.

使用手冊 2004-08-01

PDF PDF 1.91 MB
86100A/B Service Guide
This manual documents the service and repair of the Keysight 86100A/B to the assembly level.

維修服務手冊 2002-02-01

PDF PDF 1.52 MB
86100A Supplement to Programmer's Guide
This supplement contains corrections for the 86100A manuals that were not available at the time these manuals were printed. The corrections include errata and changes due to product redesign.

快速入門指南 2001-07-01

PDF PDF 375 KB
86100A Quick Start Guide
This quick start guide gives you the information you need to begin using the Infiniium DCA.

快速入門指南 2001-07-01

PDF PDF 3.28 MB