Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- ...
- Digital Acquisition Benchtop System
- 34980A Multifunction Switch / Measure Unit, Modules
- 34923A 40/80 Channel Reed Multiplexer for 34980A
34923A 40/80 Channel Reed Multiplexer for 34980A
40/80 Channel Reed Multiplexer for 34980A
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
High-speed, 1- or 2-wire multiplexer can switch up to 150 V peak, 0.5 A with 500 channel/second scan rates to an internal DMM.
HIGHLIGHTS
- 40 2-wire channels or 80 1-wire channels
- Mixed 2- or 4-wire configurations
- High-speed reed relays, with relay counter
- 500 ch/s scanning
- +/-150 V peak, 0.5 A switch; 1.5 A carry current
The Keysight 34923A module for the 34980A Multifunction Switch/Measure Unit is a high speed-multiplexer for general purpose scanning. It uses reed relays to achieve scan rates up to 500 channels per second. Use this module for high-throughput automated test applications as well as high-speed data logging and monitoring tasks.
Current measurements can be accomplished with user supplied shunts. Standard 50-pin Dsub connectors allow for use with standard cables, terminal blocks, or mass interconnect solutions. 2- and 4-wire channels may be mixed on the same module, or configure as an 80 1-wire multiplexer.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility