您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品沒有替代產品。

主要技術規格

Keysight OTDR Toolkit III Functions

  • OTDR trace viewer for Windows® with intuitive marker and zoom function
  • Project creation wizard, automatic trace assignment and trace loading filters
  • Complete the documentation of high fiber count cables within minutes

Data Export and Analysis

  • Data post-processing results export to Microsoft Excel®
  • Analysis of splices, connectors and fiber attenuation
  • Automatic splice box naming and adding
  • Automated Bi-directional measurement analysis including two-way-averaging and bending detection

Product Compatibility

  • Control of E6000 Series Mini OTDR, N3900A Modular Network Tester via RS232
  • Control of E605x, E606X Rack OTDR via RS232

Data Format and Compatibility

  • E6000 series Mini OTDR and N3900A traces up to 64k data points.
  • Bellcore/Telcordia compliant trace format according to GR-196-CORE Issue 2 OTDR Data Standard
  • GR-196, Revision 1.0
  • GR-196, Revision 1.1