您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

54006A 6 GHz Passive Divider Probe Kit

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

敘述

The low 0.25 pF input capacitance and sophisticated ground design of the Keysight 54006A probe lets you probe multi-GHz systems with minimal loading of the circuit. The small size of this probe also allows you to access very small components.

The kit includes: (1) resistor 950 Ohm; (1) resistor 450 Ohm; (1) DC blocking capacitor, 45 MHz to 26.5 GHz (m-f) APC 3.5mm; (1) adapter SMA (f) to BNC (m); (1) probe body assy 450 Ohm; (1) probe body assy 950 Ohm;(1) 450 Ohm parts kit; (1) 950 Ohm parts kit; (1) high frequency probe, (1) coaxial cable assembly.

Compatible with Infiniium 54800, 8000, 80000 and 90000 Series but requires the 54855-67604 SMA-BNC adapter.