您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

J2904B ISDN BRI/ST Simulation/BERT Module

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight J2904B module adds ISDN BRI S and T interface testing to the Keysight Advisor for a fully integrated monitoring simulation, call placement and BERT solution. Basic S and T ISDN problems can be quickly isolated. With this module, the Keysight Advisor is a multi-protocol, multi-interface protocol analyzer that connects to the ISDN interface. You can quickly isolate network problems using the complete, real-time ISDN decodes with summary and detailed displays (including full information elements) and extensive D-channel statistics.

Keysight Advisor supports 14 different ISDN switch and country variants; extensive decodes on the user data channel allow LAN interconnect problems to be solved quickly.

Extensive triggering, filtering and searching allow the user to view only the information that is important to the problem at hand. Problems are solved quickly using Keysight Advisor's many pre-written tests and its intuitive user interface. Verify the integrity of the link to carry data with complete BERT testing. Check network connectivity with pre-written simulation tests. Unattended remote control allows network experts to remain at a central site rather than travel to a remote location to solve tough network problems, saving time and money.