您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E6584A 無線通訊協定顧問軟體

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

E6584A-001 GSM/GPRS/EGPRS decodes for wireless protocol advisor software
E6584A-002 CDMA2000 decodes for wirelss protocol advisor software
E6584A-003 W-CDMA decodes for wireless protocol advisor software
E6584A-006 1xEV-DO decodes for wireless protocol advisor software

向是德洽詢有關選項價格。

相關軟體產品

  • No image available 無線測試管理軟體 

    無線測試管理軟體

    Expedite test automation development and optimization in R&D, manufacturing, and repair/service operations with Wireless Test Manager PC software.

  • 8960 Test and Lab Applications 

    8960 Test and Lab Applications

    • Use with 8960 Series 10 (E5515C/E) communications test set
    • Technology-specific applications for testing 2G, 3G, and 3.5G devices
    • Test applications tailored to manufacturing needs
    • Lab applications tailored for R&D environment

  • No image available 互動式功能測試(IFT)軟體 

    互動式功能測試(IFT)軟體

    • 用於 8960 系列 10(E5515C/E5515E)和 E6621A PXT 無線通訊測試儀
    • 在實驗室環境中進行實際的行動裝置功能測試
    • 找出設計階段早期的缺陷 – 降低整體生產成本

相關產品與解決方案

  • E6706T 1xEV-DO Special High Data Rate 1xEV-DO Lab Application E6706T 特殊高資料速率 1xEV-DO 實驗室應用軟體 [已停產] 

    E6706T 特殊高資料速率 1xEV-DO 實驗室應用軟體 [已停產]

    新型 Keysight E6706T 特殊高資料速率實驗室應用軟體,是專為 1xEV-DO 技術而設計的,可同時支援基頻與 IP 高達 2.4 Mbps 傳輸率……

  • E6701D E6701D GSM/GPRS Lab Application [已停產] 

    E6701D GSM/GPRS Lab Application [已停產]

    GSM/GPRS lab application

  • E6701E GSM/GPRS Lab Application for the 8960 E6701E Keysight GSM/GPRS 實驗室應用軟體 [已停產] 

    E6701E Keysight GSM/GPRS 實驗室應用軟體 [已停產]

    Keysight E6701E GSM/GPRS 實驗室應用軟體,具備適用於 RF、應用性、可攜性、服務與通訊協定的分析功能長清單,提供相當成功的 Keysight 8960 無線通訊測試儀。

  • E6703B W-CDMA Lab Application E6703B W-CDMA Lab Application [已停產] 

    E6703B W-CDMA Lab Application [已停產]

    The E6703B W-CDMA lab application for the E5515 wireless communications test set provides lab engineers with a powerful toolbox of features for W-CDMA, including: network emulation, RF measurements, protocol analysis, and real-life data connections.

  • E6706A 1xEV-DO Lab Application for the 8960 Series 10 E6706A 1xEV-DO 實驗室應用軟體 [已停產] 

    E6706A 1xEV-DO 實驗室應用軟體 [已停產]

    適用於 Keysight 8960 無線通訊測試儀的 Keysight E6706A 1xEV-DO 實驗室應用軟體是一項新產品,可以擴充至 E1966A 1xEV-DO 測試應用軟體所提供的 TAP (測試應用軟體通訊協定) 支援……

  • E6702C cdma2000 Lab Application E6702C cdma2000® Lab Application [已停產] 

    E6702C cdma2000® Lab Application [已停產]

    Keysight’s E6702C lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • E6702B cdma2000 Lab Application E6702B cdma2000® Lab Application [已停產] 

    E6702B cdma2000® Lab Application [已停產]

    The E6702B cdma2000 lab application for the 8960 wireless communication test set (E5515C) is a direct replacement for the E6702A. The E6702B has expanded on the E6702A's functionality, providing enhanced protocol and application development tools.

  • E6702C cdma2000 Lab Application E6702D cdma2000® Lab Application [已停產] 

    E6702D cdma2000® Lab Application [已停產]

    Keysight’s E6702D lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.