您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E6701D GSM/GPRS Lab Application

產品狀態: 已停產 | 查看服務選項
此產品已停產

主要技術規格

Regression and Integration Testing

  • Adaptive Multi-Rate (AMR)
  • Dual Transfer Mode (DTM), including enhanced DTM
  • 2-Cell Inter-RAT handovers to/from W-CDMA/HSDPA

RF and Baseband Development

  • Flexible GSM/GPRS (optional EGPRS) Measurements
  • Mobile Measurment Reports

Software and Application Development

  • Class 12 and Class 30-33 Packet data throughput
  • 2-Cell Inter-RAT handovers to/from W-CDMA/HSDPA
  • Push to Talk over Cellular (PoC), SMS/MMS and many other application test

敘述

The Keysight E6701D GSM/GPRS (Optional E6704A EGPRS) Lab Application provides the incredibly successful E5515 (8960) wireless communications test set with a long list of analysis features for RF, applications, mobility, services, and protocol. Whether you design, integrate, debug, or validate wireless devices, the E6701D, with its breadth of capabilities, will help you deliver mobile devices that hit your market window.

R&D managers – You will be pleasantly surprised by the number of engineers you can enable with a single instrument – from RF development all the way to signaling conformance.

RF engineers – Get your transmitter and receiver validated before the mobile protocol stack is complete with our non-signaling modes.

QA managers – Regression test all your devices existing functionality including, AMR, SMS/MMS, for up to Class 12 devices, and with E6701E, test the VERY latest GSM enhancements such as dual transfer mode (DTM) and the capability to test all of this during handovers and cell (re-)selection. See E6701E

Pre-conformance and conformance engineers – The 8960 can be used in Anite SAS/SAT conformance systems as well as in Keysight’s GS8800 pre-conformance system.

Software application engineers – Test simultaneous voice or data connections while sending an SMS or MMS, test end-to-end data, MMS, video, instant messaging (IM), or push-to-talk over cellular (PoC), rapidly resolve inter-service or device-to-device interoperability issues with the included Wireless Protocol Advisor PC software for point-and-click simple analysis of mobile and cell protocol messaging from decoded L1 to IP.