Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Adapters and Connectors
- E281ES In-line Coaxial-to-Waveguide Adapter, Ruggedized 1.0 mm (f) to WR-12, 60 to 90 GHz
E281ES In-line Coaxial-to-Waveguide Adapter, Ruggedized 1.0 mm (f) to WR-12, 60 to 90 GHz
Connect ruggedized 1.0 mm connector ports to 60 GHz to 90 GHz waveguide devices using this ruggedized 1.0 mm (f) to WR-12 waveguide adapter.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The Keysight E281ES In-line ruggedized 1.0 mm (f) - to- WR-12 waveguide adapter offers a way of interconnecting a ruggedized 1.0 mm connector port to a waveguide device in E-band, 60 GHz to 90 GHz.
HIGHLIGHTS
- ruggedized 1.0 mm female connector for use with a measurement instrument with a ruggedized 1.0 male connector
- E-band, 60 GHz to 90 GHz
- return loss: >=16 dB (20 dB typical)
- insertion loss: <=0.7 dB (0.5 dB typical)
The Keysight E281ES in-line ruggedized 1.0 mm (f) - to - WR-12 waveguide adapter offers a way of interconnecting a ruggedized 1.0 mm connector port to a waveguide device in E-band, 60 GHz to 90 GHz. The waveguide port of the adapter is equipped with a metrology grade interface that includes an outer anti-cocking ring for repeatable connections and precision alignment holes above and below the broad wall of the waveguide opening to provide more accurate alignment for connecting calibration standards.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility