Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

D9010HSPO Infiniium Offline - High Speed Protocol Software Bundle

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Get your high speed serial debug done faster and simpler by using this package, which combines over 20 of the most popular interfaces into one
  • Set up your scope to show specific protocol decoding in less than 30 seconds with an auto setup feature
  • Get access to a rich set of integrated protocol-level triggers – see datasheet for a complete list
  • Save time and eliminate errors by viewing packets at the protocol level
  • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause
     

Description

This is a high-speed serial bus decode bundle for D9010BSEO Infiniium Offline, which is a prerequisite for this application. It is the offline equivalent of our D9010PCIP, D9010MCDP, D9010MPLP, D9010MPMP, D9010EKRP, and D9010USBP options. This bundle includes powerful decoding for the following serial bus standards: SATA, SAS, MIPI® (all C-PHY, D-PHY and M-PHY protocols), 10G-KR, PCI Express® Gen 1, 2 and 3, USB 2.0/3.0/3.1/3.2, 8b/10b, Ethernet 100BASE KR/CR and DDR 1/2/3. For detailed information on the decode and trigger settings, please refer to the datasheet. For assistance with using the applications, refer to the Infiniium help guide.