Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

D9010BSEO Infiniium Offline - Base Software

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Productivity

  • Use your PC to view and analyze to get additional insight, without having to be with your scope and target system
  • Share scope measurements more easily across your team, and if needed with customers and vendors
  • Create more useful documentation, faster
  • Supports a variety of popular file formats from Keysight Infiniium and InfiniiVision oscilloscopes as well as generic .csv, .txt, and .tsv files

Standard Features

  • Open and view up to 8 waveforms (supports up to 16-bit vertical bits)
  • Use familiar scope horizontal and vertical controls to quickly navigate and zoom in to any event of interest
  • Access over 60 built-in automated measurements with a mouse click
  • 20 math operators including FFT and filters, up to four independent/cascaded math functions

Host PC operating system and resources

  • Required: Microsoft Windows XP 64-bit operating system, 2 GB RAM, 1 GB free hard drive space
  • Recommended: Microsoft Windows 10 64-bit operating system, 8 GB RAM, 25 GB free hard drive space

Description

Capture waveforms on your scope, save to a file, and recall the waveforms into Keysight’s Infiniium Offline application. The application supports a variety of popular waveform formats from multiple oscilloscope vendors. Now you can view, analyze, share, and document scope measurements anywhere your PC goes. Learn more at www.keysight.com/find/InfiniiumUserInterface