您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

N4391B-007 70 GHz Optical Modulation Analyzer Receiver including one License for OMA Software
N4391B-011 110 GHz Optical Modulation Analyzer Receiver including one License for OMA Software
N4391B-040 Infiniium UXR0404A Real-Time Oscilloscope, 40 GHz, 256 GSa/S, 4Ch, 200 MSa/Ch, 1.85 mm
N4391B-050 Infiniium UXR0504A Real-Time Oscilloscope, 50 GHz, 256 GSa/S, 4Ch, 200 MSa/Ch, 1.85 mm
N4391B-059 Infiniium UXR0594A Real-Time Oscilloscope, 59 GHz, 256 GSa/S, 4Ch, 200 MSa/Ch, 1.85 mm
N4391B-070 Infiniium UXR0704A Real-Time Oscilloscope, 70 GHz, 256 GSa/S, 4Ch, 200 MSa/Ch, 1.85 mm
N4391B-080 Infiniium UXR0804A Real-Time Oscilloscope, 80 GHz, 256 GSa/S, 4Ch, 200 MSa/Ch, 1 mm
N4391B-100 Infiniium UXR1004A Real-Time Oscilloscope, 100 GHz, 256 GSa/S, 4Ch, 200 MSa/Ch, 1 mm
N4391B-110 Infiniium UXR1104A Real-Time Oscilloscope, 110 GHz, 256 GSa/S, 4Ch, 200 MSa/Ch, 1 mm
N4391B-M00 Integration of Customer owned UXR0404, UXR0504, UXR0594 or UXR0704 Oscilloscope
N4391B-M01 Integration of Customer owned UXR0804, UXR1004 or UXR1104 Oscilloscope
N4391B-UG1 Upgrade Customer's N4391A-110 to N4391B-007 including latest OMA Software
N4391B-UG2 Upgrade Customer's N4391A-120 to N4391B-007 including latest OMA Software
89601B-200 Basic vector signal analysis and hardware connectivity, transportable license
89601B-AYA Vector modulation analysis, transportable license
89601B-BHF Custom OFDM modulation analysis, transportable license
89601B-BHK Custom IQ modulation analysis, transportable license
M8290430A-0TP Integrated Coherent Receiver Test Application Software, Transportable, Perpetual License
M8290440A-0TP Coherent Optical Device Test Application Software, Transportable, Perpetual License

向是德洽詢有關選項價格。

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

向是德洽詢有關選項價格。

相關產業與技術